Evaluation Module for TPS84320 Synchronous Buck, Integrated Power Solution Status: ACTIVE

TPS84320EVM-692

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS84320EVM-692 is a fully assembled and tested circuit for evaluating the TPS84320 3-A step-down Integrated Power Solution with an 8-V to 14.5-V Input. The TPS84320EVM-692 incorporates a DC/DC converter with output voltage (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V) and frequency (340 kHz to 780 kHz) that are adjustable using jumpers. It has a wide-output voltage adjust of 1.2V to 5.5V, an output current range of 0 A to 6 A. Solder pads and jumpers are available to configure the EVM to specific requirements.

Features
  • Wide-Output Voltage Adjust (0.8 V to 5.5 V), with 1% Reference Accuracy
  • Optional Split Power Rail Allows Input Voltage Down to 1.6 V
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Pre-bias Output Start-up

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TPS84320EVM-692:
Evaluation Module for TPS84320 Synchronous Buck, Integrated Power Solution

$49.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 694 24 Aug 2011 638

TI Devices (1)

Part Number Name Product Family
TPS84320  4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution  Non-Isolated Module 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support