Evaluation Module for TPS84610 6A Synchronous Buck, Integrated Power Solution Status: ACTIVE

TPS84610EVM-003

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS84610EVM-003 is a fully assembled and tested circuit for evaluating the TPS84610 2.95V to 6V input, 6A output step-down Integrated Power Solution. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.

Features
  • Compatible with 3.3V and 5V input bus applications
  • 0.8V internal voltage reference ±1% accurate over temperature
  • Adjustable slow start and power sequencing
  • Adjustable input voltage UVLO
  • Output under-voltage and overvoltage power good output
  • Cycle by cycle current limit, frequency foldback, and thermal protection

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS84610EVM-003:
Evaluation Module for TPS84610 6A Synchronous Buck, Integrated Power Solution

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   NA   NA   NA   NA   NA   NA   NA   NA  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 366 10 Feb 2012 487

TI Devices (1)

Part Number Name Product Family
TPS84610  2.95-V to 6-V Input, 6-A Synchronous Buck, Integrated Power Solution  Non-Isolated Module 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support