Evaluation Module for TPS84620 6-A Synchronous Buck, Integrated Power Solution Status: ACTIVE

TPS84620EVM-692

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS84620EVM-692 is a fully assembled and tested circuit for evaluating the TPS84620 6-A step-down Integrated Power Solution with a 4.5V to 14.5V input voltage. The TPS84620EVM-692 incorporates a DC/DC converter with output voltage (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V) and frequency (480 kHz to 780 kHz) that are adjustable using jumpers. Solder pads and jumpers are available to configure the EVM to specific requirements.

Features
  • Complete Integrated Power Solution Allows Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust (1.2 V to 5.5 V) with 1% Reference Accuracy
  • Optional Split Power Rail allows input voltage down to 1.6 V
  • Synchronizes to an External Clock
  • Cycle-by-Cycle Current Limit
  • Adjustable Slow-Start
  • Power Good Output

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS84620EVM-692:
Evaluation Module for TPS84620 6-A Synchronous Buck, Integrated Power Solution

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1023 14 Oct 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 694 24 Aug 2011 865

TI Devices (1)

Part Number Name Product Family
TPS84620  4.5-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution  Non-Isolated Module 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support