Evaluation Module for TPS84621 Synchronous Buck, Integrated Power Solution
(ACTIVE) TPS84621EVM-692
Description
The TPS84621EVM-692 is a fully assembled and tested circuit for evaluating the TPS84621 6-A step-down Integrated Power Solution with an 8V to 14.5V input voltage. The TPS84621EVM-692 incorporates a DC/DC converter with output voltage (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V) and frequency (250 kHz to 780 kHz) that are adjustable using jumpers. Solder pads and jumpers are available to configure the EVM to specific requirements.
Features
- Wide-Output Voltage Adjust (0.6 V to 5.5 V), with 1% Reference Accuracy
- Optional Split Power Rail Allows Input Voltage Down to 1.6 V
- Adjustable Slow-Start
- Output Voltage Sequencing / Tracking
- Power Good Output
- Programmable Undervoltage Lockout (UVLO)
- Hiccup Current Limit
- Pre-bias Output Start-up

Cart