TPS92010 Evaluation Module for 110VAC TRIAC Dimmable Light Bulb Replacement Status: ACTIVE

TPS92010EVM-592

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

This EVM uses the TPS92010 high efficiency offline LED lighting driver controller. The power topology is a quasi resonant mode flyback. This makes for a cost competitive solution. This TPS92010 EVM implements a constant current, high efficiency, low ripple AC-DC LED lighting driver. The high efficiency is maintained even during deep dimming. Current sensing is done directly via a resistor and op-amp. This in turn drives an opto-coupler which sets the PWM pulses via the TPS92010 to control the output current at a constant level. The design also incorporates a circuit to ensure compatibility with a large number of commonly available TRIAC based dimmers. This circuit monitors the line voltage for TRIAC operation. When the TRIAC is operating the line voltage is chopped. This information is used by the circuit to reduce the constant output current level thus dimming the LED’s. It also applies a current path at the input to ensure the TRIAC triggers correctly and maintains triggered condition

Features
  • TRIAC compatible dimming
  • Low cost line powered LED driver solution
  • Includes 5 HB-LED’s as a sample load
  • Allows easy use of user own LED load
  • Test points for LED voltage and current
  • Accurate current sensing to maintain constant current to LED’s
  • Modifiable output current from 0.2A to 0.7A, 0.325A is default


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   CE-LVD   CE-EMC   CE-RTTE   CE   FCC   Batteries   Enclosure   Ext Power Supply  

TPS92010EVM-592:
TPS92010 High Efficiency Offline LED Lighting Driver Controller Evaluation Module


ACTIVE $99.00   Yes   Yes   Yes   NA   Pending   NA   NA   Pending   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 544 03 Dec 2009
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 325 28 May 2010 1,375
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPS92010  Quasi-Resonant Driver Controller for LED Lighting  Lighting and Display Solutions 
Support and Community

Customer Tags Help

Most Popular Tags for TPS92010EVM-592:

View All Tags

Other Support