Description
The TRF2443EVM is the evaluation board for the TRF2443 integrated IF transceiver for broadband wireless applications. The TRF2443EVM includes instructions for equipment setup procedures, software GUI configurations, and test procedures that allow a user to quickly and accurately measure the TRF2443 performance characteristics. The TRF2443EVM can be used to select options for trimming the device configuration in order to meet various application requirements.
Features
- Comprehensive test capability for the TRF2443
- USB connection from EVM to PC
- Software support with a fully featured GUI for easy testing
- TRF2443 on-chip EEPROM access guide
What's Included
- SLWU064, TRF2443 EEPROM User's Guide
- SLWU065, TRF2443 EVM User's Guide
- SLWS217, TRF2443 IF Transceiver for Broadband Wireless Application (Rev. B)
- CD-ROM
- Test Procedure
- Test Setup
- USB Cable