Description
The TRF7970A EVM is a self contained development platform which can be used to independently evaluate/test the performance of the TRF7970A RFID/Near Field Communications (NFC) Transceiver IC, custom firmware, customer designed antennas and/or potential transponders for a customer defined RFID/NFC application.
Features
The TRF7970A EVM features include:The TRF7970A EVM also has the following hardware features specifically for development purposes: