TSC2004EVM Evaluation Module

(ACTIVE) TSC2004EVM

Description & Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The TSC2004EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TSC2004 4-wire touch screen controller.

The use of the EVM easily demonstrates the performance and operating characteristics of the TSC2004 device. The modular design also allows compatibility with the 5-6K Interface board from Texas Instruments. An additional third party-boards such as a demonstration board, the Speedy-33, from National Instruments.

Features
  • Full-featured evaluation board for the TSC2004 4-wire, resistive touch screen controller (TSC)
  • Modular design allows the use a variety of DSPs, microcontroller interfaces, or the 5-6K-INTERFACE board offered by Texas Instrumnets
  • Power for the TSC2004EVM can be supplied either from +1.8 VD, +3.3 VD terminals or from an EXTERNAL connection
  • The referance voltage can be provided on EVM board from SNSVDD on TSC204EVM.
  • Analog input sources can be applied directly to on board terminals connected top and bottom on the EVM board.

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TSC2004EVM:
TSC2004EVM Evaluation Module

$49.00(US$)


ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1385 21 Mar 2008
Application Notes (3)
Title Abstract Type Size (KB) Date Views
Multiple Files   29 Mar 2009 44
Multiple Files   29 Mar 2009 25
Multiple Files   29 Mar 2009 8
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1092 30 Mar 2007 442

TI Devices (1)

Part Number Name Product Family
TSC2004  Nano-Power Touch Screen Controller with I2C Serial Interface  Data Converters 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TSC2004EVM:

View All Tags