Key Document
- TSC2004EVM and TSC2004EVM-PDK
(PDF 1092 KB)
30 Mar 2007 358views
Description
The TSC2004EVM-PDK is a complete evaluation kit for the TSC2004EVM. The kit, which includes a USB-based motherboard and Evaluation software for use with a personal computer, can be used to completely evaluate the TSC2004EVM.
The TSC2004EVM-PDK Motherboard (the USB_MODEVM Circuit Board) supplies power to power pin, J3, of the TSC2004EVM. Power for the motherboard is supplied either through its USB connection or from terminal blocks on the USB-MOD board.
Features
- Complete evaluation kit for the study of the TSC2004 touch screen controller
- Evaluation software is supplied which can be used on a personal computer running Microsoft Windows
- Power for theTSC2004EVM-PDK is supplied in three seperate ways; USB, laboratory supply, or 6 VDC AS/DC external wall supply (not included)
- The analog input sources (touch screen and ausxiliary inputs) can be applied directlly to J1 terminal and processed through the USB-MODE board
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TSC2004EVM-PDK:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1426 | 21 Mar 2008 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1092 | 30 Mar 2007 | 358 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TSC2004 | Nano-Power Touch Screen Controller with I2C Serial Interface | Data Converters | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart