Key Document
-
TSC2046EVM/TSC2046EVM-PDK User Guide
(HTM 8 KB)
06 Jul 2004 767views Read Abstract
Description
The TSC2046EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TSC2046 4-wire touch screen controller. The modular EVM is also compatible with the 5-6K Interface board from Texas Instruments and third party boards such as, Softbaugh Inc. HPA449 microcontroller board. Maximum flexibility can be found in the TSC2046EVM as it is designed for easy interfacing to multiple analog sources.
Features
- Full-featured evaluation board for the TSC2046 4-wire, resistive touch screen controller (TSC)
- Modular design for use with a variety of DSPs and microcontroller interface boards.
- EVM will operate with a multiple of different analog sources
- The EVM is equipped with terminals for easy connection of external reference voltages
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TSC2046EVM:
|
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 275 | 06 Jul 2004 | 767 |
Related Products
Design Kits & Evaluation Modules (1)
| Name | Part Number | Tool Type |
|---|---|---|
| TSC2046 Product Development Kit | TSC2046EVM-PDK | Evaluation Modules & Boards |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TSC2046 | 4-Wire Touch Screen Controller with low voltage digital I/O | Data Converters | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart