Key Document
-
TSC2046EVM/TSC2046EVM-PDK User Guide
(PDF 275 KB)
06 Jul 2004 770views Read Abstract
Description
The TSC2046EVM-PDK is a complete evaluation kit for the TSC2046EVM. The kit, which includes a USB-based motherboard and evaluation software for use with a personal computer, can be used to completely evaluate the TSC2046EVM. The TSC2046EVM-PDK Motherboard (the USB_MOD Circuit Board) supplies power to power pin, J3, of the TSC2046EVM. Power for he motherboard is supplied either through its USB connection or from terminal blocks on the board.
Features
- Complete evaluation kit for the study of the TSC2046 touch screen controller
- TSC2046EVM-PDK contains a USB connection to plug into the USB port on the PC
- EVM will operate with multiple analog sources through on board terminal, J1.
- The USB-MOD Circuit Board has an led (D1-D7) which lights when the power supplies are active
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TSC2046EVM-PDK:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 275 | 06 Jul 2004 | 770 |
Related Products
Design Kits & Evaluation Modules (1)
| Name | Part Number | Tool Type |
|---|---|---|
| TSC2046EVM Evaluation Module | TSC2046EVM | Evaluation Modules & Boards |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TSC2046 | 4-Wire Touch Screen Controller with low voltage digital I/O | Data Converters | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart