Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters Status: ACTIVE
TSW1100
Key Document
- TSW1100 Data Capture Board (Rev. A)
(PDF 83 KB)
09 Sep 2005 1,094views
Description
The TSW1100 allows for high speed digital data capture from TI’s high speed, high resolution analog to digital converters (ADC). Designed to work directly with the evaluation modules (EVM) of TI’s single and dual channel ADCs with parallel outputs from 2 to 170 MSPS, the TSW1100 comes complete with software allowing the user to quickly evaluate ADCs without the need for expensive logic analyzers and complex analysis routines. The TSW1100 features data capture speeds of up to 170 MSPS and data capture depths of up to 16 x 1 million points. It can operate in dual channel mode allowing simultaneous capture of a dual channel ADC. Data is transferred via USB interface allowing easy PC control and it requires only one power supply for operation.
Features
- ADC Digital Data Capture
- Simplifies high speed ADC evaluation
- 1 MB capture depth at 170 MSPS
- Single channel or dual channel operation
- Synchronous dual channel data capture
- Trigger data capture
- Operation off a single wall mount DC power supply
- USB interface to PC
- Software that computes ADC performance
- Ability to save and recall data sets
- Embedded Logic Analyzer mode
Required Setup
- PC with USB and a screen resolution 1024 x 768
- 12 V DC power supply
- Compatible TI ADC EVM
Order Now
| Part Number | Texas Instruments | Status | Price (US$) | Lead-Free | RoHS | REACh | WEEE | HI-V (>50VRMS/75 VDC) | CE-EMC | CE-RTTE/LVD | CE | FCC | Batteries | Enclosure | Ext Power Supply |
TSW1100EVM:
|
|
ACTIVE | $499.00 | No | No | Yes | NA | NA | NA | NA | NA | NA | No | No | No |
Technical Documents
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 580 | 31 Jan 2006 | 435 | ||||
| 83 | 09 Sep 2005 | 1,094 | ||||
| 83 | 23 Aug 2005 | 1,094 |
Related Products
| Name | Part Number | Tool Type |
| ADS5232 Evaluation Module | ADS5232EVM | Development Boards/EVMs |
| ADS5423 Evaluation Module | ADS5423EVM | Development Boards/EVMs |
| ADS5424 Evaluation Module | ADS5424EVM | Development Boards/EVMs |
| ADS5522 Evaluation Module | ADS5522EVM | Development Boards/EVMs |
| ADS5525 Evaluation Module | ADS5525EVM | Development Boards/EVMs |
| ADS5541 Evaluation Module | ADS5541EVM | Development Boards/EVMs |
| ADS5542EVM 14-Bit 80 MSPS ADC EVM | ADS5542EVM | Development Boards/EVMs |
| ADS5545 Evaluation Module | ADS5545EVM | Development Boards/EVMs |
| ADS5553 Evluation module | ADS5553EVM | Development Boards/EVMs |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Development Boards/EVMs |
| Part Number | Name | Product Family | |
| ADS5220 | 12-bit, 40MSPS, +3.3V Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5221 | 12-bit, 65MSPS, +3.3V Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5232 | Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5423 | A 5V 14bit, 80MSPS Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5424 | 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5500 | 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance | Analog to Digital Converter | |
| ADS5520 | 12-Bit, 125MSPS Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5521 | 12-Bit 105MSPS Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5522 | 12-Bit, 80MSPS Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5525 | 12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs | Analog to Digital Converter | |
| ADS5541 | 14-Bit, 105MSPS Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5542 | 14-Bit, 80MSPS Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS5545 | 14-bit 170 MSPS ADC with LVDS/CMOS Outputs | Analog to Digital Converter | |
| ADS5553 | Dual-Channel 14bit, 65MSPS Analog-to-Digital Converter | Analog to Digital Converter | |
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | Analog to Digital Converter | |
Support and Community
Customer Tags
No Tags are Available for this Part Number