TSW1266EVM Status: ACTIVE

TSW1266EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TSW1266EVM is a wideband complex receiver reference design and evaluation platform that is ideally suited for use as a feedback receiver for transmitter digital predistortion. The EVM signal chain contains a complex demodulator, TI’s LMH6521 dual-channel DVGA and ADS5402 12-bit 800-MSPS dual-channel ADC. The signal chain can be configured for a variety of frequency plans by modifying the onboard filter components. The TSW1266EVM also includes TI’s LMK04808 8 dual-PLL clock jitter cleaner and generator to provide an onboard low-noise clocking solution. The gain of the LMH6521 DVGA can be controlled through the GUI or alternatively through the high speed connector with an FPGA. The EVM is designed to mate with the TSW1400EVM pattern capture and generation board to capture data from the ADC. Signal analysis can then be performed with the High Speed Data Converter Pro software tool.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TSW1266EVM:
TSW1266EVM

$599.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   No   No   No   No   No   No   No   Yes  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 613 18 Dec 2012 554
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 5020 15 Jan 2013 108

Software (1)


TI Devices (7)

Part Number Name Product Family
ADS5402  Dual 12-Bit 800MSPS Analog-to-Digital Converter   Analog to Digital Converter 
LMH6521  High Performance Dual DVGA  PGA/VGA 
LMK04800  Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs  Ultra Low Jitter Synthesizer and Jitter Cleaner 
LMK04803  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 1.9 GHz VCO   Ultra Low Jitter Synthesizer and Jitter Cleaner 
LMK04805  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO  Ultra Low Jitter Synthesizer and Jitter Cleaner 
LMK04806  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO   Ultra Low Jitter Synthesizer and Jitter Cleaner 
LMK04808  Low-Noise Clock Jitter Cleaner with Dual Loop PLLs and Integrated 2.9 GHz VCO  Ultra Low Jitter Synthesizer and Jitter Cleaner 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support