TSW14J56EVM Evaluation Module

(ACTIVE) TSW14J56EVM

Description & Features

Technical Documents

Support & Community

Order Now



Description

The Texas Instruments TSW14J56 Evaluation Module (EVM) is a next generation of pattern generator and data capture card used to evaluate performances of the new Texas Instruments (TI) JESD204B family of high-speed analog-to-digital converters (ADC) and digital-to-analog converters (DAC).

Populated with an Arria V GZ device and using Altera’s JESD204B IP solution, the TSW14J56 can be dynamically configurable to support all lanes speeds from 600Mbps to 12.5Gbps, from 1 to 8 lanes, 1 to 16 converters, and 1 to 4 octets per frame.

Together with the accompanying High Speed Data Converter Pro Graphic User Interface (GUI), it is a complete system that captures and evaluates data samples from ADC EVM’s and generates and sends desired test patterns to DAC EVM’s. 

Features
  • Quickly evaluate JESD204B DAC and ADC performance using TI High Speed Data Converter Pro software
  • Direct connection to all TI JESD204B High Speed Data Converter EVM’s using an FMC standard connector
  • Quarter rate DDR3 controllers supporting up to 800MHz DDR3 operation
  • JESD RX and TX IP cores with 10 routed transceiver channels
  • Many available general purpose IO’s (status signals, SPI interface, etc.) between the FPGA and the FMC connector
  • SPI/JTAG reconfigurable JESD core parameters: L,M,K,F,HD,S etc.
  • Support for SUBCLASS 0 and 1 operation
  • Dynamically reconfigurable transceiver data rate using HSDC Pro software.
    • Operating range from 0.611Gbps to 12.5Gbps
  • An onboard high-speed USB 3.0 to parallel converter bridges the FPGA interface to the host PC and GUI
  • 32 Gb DDR3 SDRAM (split into four independent 512×164 Gb SDRAMs, total of 2G 16-bit samples).


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from authorized distributors Status OS   Current Version   Version Date  

TSW14J56REVD_V3.03_FPGA_FIRMWARE:
FPGA firmware for TSW14J56

Not Available ACTIVE MS Windows   3.03   09/01/2015  

TSW14J56EVM:
TSW14J56EVM Evaluation Module

$1249.00(USD)




Pricing may vary.



ACTIVE      
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 538 22 Dec 2015 404
User guides (3)
Title Abstract Type Size (KB) Date Views
PDF 6670 11 Jan 2016 1,693
ZIP 11477 20 Jul 2015 528
PDF 15219 16 Jul 2015 2,699

Software (7)

Name Part Number Software Type
High Speed Data Converter Pro Software  DATACONVERTERPRO-SW  Software 

Design Kits & Evaluation Modules (21)

Name Part Number Tool Type
ADC12J1600 Evaluation Module  ADC12J1600EVM  Evaluation Modules & Boards 
ADC12J2700 Evaluation Module  ADC12J2700EVM  Evaluation Modules & Boards 
ADC12J4000 Evaluation Module  ADC12J4000EVM  Evaluation Modules & Boards 
ADC31JB68 Evaluation Module  ADC31JB68EVM  Evaluation Modules & Boards 
ADC32J22 Evaluation Module  ADC32J22EVM  Evaluation Modules & Boards 
ADC32J23 Evaluation Module  ADC32J23EVM  Evaluation Modules & Boards 
ADC32J24 Evaluation Module  ADC32J24EVM  Evaluation Modules & Boards 
ADC32J25 Evaluation Module  ADC32J25EVM  Evaluation Modules & Boards 
ADC32J42 Evaluation Module  ADC32J42EVM  Evaluation Modules & Boards 
ADC32J43 Evaluation Module  ADC32J43EVM  Evaluation Modules & Boards 
ADC32J44 Evaluation Module  ADC32J44EVM  Evaluation Modules & Boards 
ADC32J45 Evaluation Module  ADC32J45EVM  Evaluation Modules & Boards 
ADS42JB46EVM Evaluation Module  ADS42JB46EVM  Evaluation Modules & Boards 
ADS42JB49EVM Evaluation Module  ADS42JB49EVM  Evaluation Modules & Boards 
ADS42JB69EVM Evaluation Module  ADS42JB69EVM  Evaluation Modules & Boards 
DAC37J82 Evaluation Module  DAC37J82EVM  Evaluation Modules & Boards 
DAC37J84 Evaluation Module  DAC37J84EVM  Evaluation Modules & Boards 
DAC38J82 Evaluation Module  DAC38J82EVM  Evaluation Modules & Boards 
DAC38J84 Evaluation Module  DAC38J84EVM  Evaluation Modules & Boards 
LM15851 Evaluation Module  LM15851EVM  Evaluation Modules & Boards 
LM97937 Evaluation Module  LM97937EVM  Evaluation Modules & Boards 

TI Devices (18)

Part Number Name Product Family
ADC12J1600  12-Bit, 1.6 GSPS RF sampling ADC with JESD204B interface  Analog to Digital Converter 
ADC12J2700  12-Bit, 2.7 GSPS RF sampling ADC with JESD204B interface  Analog to Digital Converter 
ADC12J4000  12-Bit, 4.0 GSPS RF sampling ADC with JESD204B interface  Analog to Digital Converter 
ADC14X250  14-Bit 250 MSPS Single Channel ADC  Analog to Digital Converter 
ADC16DX370  Dual 16-bit 370 MSPS ADC, 7.4 Gbps JESD204B Outputs  Analog to Digital Converter 
ADC32RF45  Dual Channel 14-bit 3.0 GSPS Analog to Digital Converter  Analog to Digital Converter 
ADS42JB46  Dual-Channel, 14-bit, 160-MSPS Analog-to-Digital Converter  Analog to Digital Converter 
ADS42JB49  Dual 14-Bit, 250 MSPS, Analog-to-Digital Converter  Analog to Digital Converter 
ADS42JB69  Dual 16-Bit 250MSPS ADC with JESD204B Interface  Analog to Digital Converter 
ADS54J20  Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter  Analog to Digital Converter 
ADS54J54  Quad Channel 14-Bit 500 MSPS Analog-to-Digital Converter  Analog to Digital Converter 
ADS58J63  Quad Channel 14-bit 500 Msps Telecom Receiver IC  Analog Front End (AFE) 
DAC37J82  Dual-Channel, 16-Bit, 1.6 GSPS, DAC with JESD204B Interface  Digital to Analog Converter 
DAC37J84  Quad-Channel, 16-Bit, 1.6/2.5 GSPS, DAC with JESD204B Interface  Digital to Analog Converter 
DAC38J82  Dual-Channel, 16-Bit, 2.5 GSPS, DAC with JESD204B Interface  Digital to Analog Converter 
DAC38J84  Quad-Channel, 16-Bit, 1.6/2.5 GSPS, DAC with JESD204B Interface  Digital to Analog Converter 
LM15851  12-Bit, Ultra-wideband RF sampling subsystem  Analog Front End (AFE) 
LM97937  Dual Channel 370MSPS Receiver and Feedback IC  Analog Front End (AFE) 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of use.

Blogs

Other Support