TSW2110 Low-Cost Crystal Filtered 10MHz Source Evaluation Module

(ACTIVE) TSW2110EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TSW2110EVM is a very clean 10 MHz source designed for the purposes of providing an input signal for testing TI ADC devices. The EVM includes a 10MHz crystal oscillator, an amplifier and a 10MHz Crystal filter with 16kHz band pass response. The output of the TSW2110EVM is set to about 10dBm, approximately 2Vpp, with typical harmonic performance greater than 80dBc. This is the appropriate peak to peak swing required by most TI ADCs. The TSW2110 can be easily powered from a 5V source such as a lab supply or from the 5V source of the TSW2200EVM (Low Cost Portable Power Supply).

Features
  • Requires single 5V supply
  • Onboard 10M crystal oscillator
  • Onboard amplifier
  • Onboard 10M crystal filter
  • Harmonic performance better than 80dBc
  • 2Vpp output level, direct connects to TI ADC EVMs for analysis


  • Order Now
    Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

    TSW2110EVM:
    TSW2110EVM: Low Cost Crystal Filtered 10MHz Source

    $149.00(USD)




    Pricing may vary.



    ACTIVE No 
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Modules apply.

    Technical Documents
    User guides (2)
    Title Abstract Type Size (KB) Date Views
    PDF 5505 17 Jan 2013 392
    PDF 392 26 Mar 2012 273
    Design files (1)
    Title Abstract Type Size (KB) Date Views
    ZIP 1580 03 Apr 2012 188

    TI Devices (1)

    Part Number Name Product Family
    ADS4249  Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)  Analog-to-Digital Converters (ADCs) 

    Support & Training

    TI E2E Community

    As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

    Engage in the Community

    Blogs

    Wikis

    Visit the TI Wiki