TSW4806EVM: Low Cost Programmable Clock Source

(ACTIVE) TSW4806EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TSW4806 Evaluation Module uses a LMK04806 device, the industry's highest performance clock conditioner with superior clock jitter cleaning, generation, and distribution with advanced features to meet next generation system requirements. The dual loop PLL architecture enables very low jitter when used with a low noise VCXO reference source.

The dual loop architecture consists of two high-performance phase-locked loops (PLL), a low-noise crystal oscillator circuit, and a high-performance voltage controlled oscillator (VCO). The first PLL (PLL1) provides a low-noise jitter cleaner function while the second PLL (PLL2) performs the clock generation. PLL1 can be configured to either work with an external VCXO module or the integrated crystal oscillator with an external tunable crystal and varactor diode. When used with a very narrow loop bandwidth, PLL1 uses the superior close in phase noise (offsets below 50 kHz) of the VCXO module or the tunable crystal to clean the input clock. The output of PLL1 is used as the clean input reference to PLL2 where it locks the integrated VCO. The loop bandwidth of PLL2 can be optimized to clean the far-out phase noise (offsets above 50 kHz) where the integrated VCO outperforms the VCXO module or tunable crystal used in PLL1.

The LMK04806B provides 6 output clocks capable of jitter below 100fs rms and output frequencies up to 1300MHz (LVPECL/LVDS) and 250MHz (CMOS)

Features
  • Multi-mode: Dual PLL, single PLL, and clock distribution
  • Dual Loop PLLatinum PLL Architecture
    • PLL1
      Holdover mode when input clocks are lost
      Automatic or manual triggering/recovery
      PLL2
      Integrated Low-Noise VCO
  • 50% duty cycle output divides, 1 to 1045 (even and odd)
  • LVPECL, LVDS, or LVCMOS programmable outputs
  • Precision digital delay, fixed or dynamically adjustable
  • 25 ps step analog delay control
  • 2 differential outputs
  • 4 single-ended outputs
  • 0-delay mode
  • On board 10MHz reference oscillator
  • User friendly Graphical User Interface (GUI)


  • Order Now
    Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

    TSW4806EVM:
    TSW4806EVM: Low Cost Programmable Clock Source

    $249.00(USD)




    Pricing may vary.



    ACTIVE Yes 
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Modules apply.

    Technical Documents
    User guides (4)
    Title Abstract Type Size (KB) Date Views
    PDF 791 26 Apr 2016 232
    ZIP 2318 24 Sep 2013 36
    Multiple Files   01 Feb 2013 587
    PDF 5505 17 Jan 2013 392
    Design files (1)
    Title Abstract Type Size (KB) Date Views
    ZIP 2375 18 Jul 2012 49

    Software (1)


    TI Devices (4)

    Part Number Name Product Family
    LMK04803  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 1.9 GHz VCO   Clock Jitter Cleaners 
    LMK04805  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO  Clock Jitter Cleaners 
    LMK04806  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO   Clock Jitter Cleaners 
    LMK04808  Low-Noise Clock Jitter Cleaner with Dual Loop PLLs and Integrated 2.9 GHz VCO  Clock Jitter Cleaners 

    Support & Training

    TI E2E Community

    As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

    Engage in the Community

    Blogs

    Wikis

    Visit the TI Wiki