TUSB3210 Keyboard Product Development Kit Status: ACTIVE

TUSB3210KBDPDK

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View TUSB3210KBDPDK Graphic

The TUSB3210KBDPDK can be used to evaluate the TUSB3210 in a keyboard application. For evaluation of the TUSB3210 as a general purpose USB micro-controller (MCU), please see the TUSB3210GENPDK. The user is expected to be familiar with 8052 MCU architecture and programming, as well as USB certification requirements. For more information on Universal Serial Bus and certification, logo, and testing requirements, see www.usb.org.

Software/Utilities Available include:

  • The I2C Header Generator Utility is a DOS-based tool that generates an image file for your I2C EEPROM, using your binary object code and/or custom descriptors as inputs. It is not capable of programming the EEPROM, only formatting the file correctly for use with an external 3rd party programmer.
  • The Sample Source Code can be downloaded if you agree to the online royalty-free license agreement. Object code comes pre-loaded in the on-board EEPROM. If you want to do your own firmware development, a Compiler will be required. Since the TUSB3210 is based upon the industry-standard 8052 microcontroller, there are several compilers on the market that would be suitable. Some examples are at www.iar.com, www.keil.com, and at www.tasking.com.

The TUSB2136/3210 Firmware Debugging Guide is a general instruction guide on how to debug user-developed firmware using the TUSB3210's native 8052 debug port.

The TUSB2136/3210/5052 USB Firmware Architecture 8052 Embedded USB Micro-Controller document discusses the firmware architecture of the TUSB3210.

Additional items needed for EVM use include a USB Montioring Utility and a USB enabled Host computer.

Features
  • Facilitate development with a resident TUSB3210 USB micro-controller
  • Ready keyboard test via mini input keys
  • Connection to a USB-enabled host

What's Included
  • Downloadable I2C Header Generator Utility
  • Downloadable gerber file
  • Getting Started Letter
  • Populated EVM Board
  • Schematic
  • USB Cable
  • User's Guide

This kit assumes that the human interface device (HID) class drivers native to all major operating systems will be utilized. If the HID class driver (or other native class driver) is not satisfactory, the user will be required to develop their own driver.

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

TUSB3210KBDPDK-FW:
TUSB3210 Firmware Source Code


Not Available ACTIVE Free                          

TUSB3210KBDPDK:
TUSB3210 Keyboard Product Development Kit


ACTIVE $199.00   Yes   Yes   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 411 01 Aug 2007
Application Notes (3)
Title Abstract Type Size (KB) Date Views
PDF 69 21 May 2004 622
PDF 14 23 Dec 2003 320
PDF 162 24 Sep 2003 1,538
User Guides (4)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 30 21 Jan 2005 395
PDF 171 02 Feb 2004 492
PDF 669 17 Jun 2003 1,064
PDF 225 24 Aug 2001 373
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TUSB2136  Universal Serial Bus Compound Hub With General-Purpose 8052 MCU  USB 
TUSB3210  Universal Serial Bus General-Purpose Device Controller  USB 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support