TVP5158 Evaluation Module Status: ACTIVE

TVP5158EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View TVP5158 Evaluation Module

The TVP5158EVM evaluation module is used to demonstrate the TVP5158. The TVP5158 is a Four-Channel NTSC/PAL Video Decoder with Independent Scalers, Noise Reduction, Auto Contrast, and Flexible Output Formatter for Security and other Multi-Channel Video Applications.

Composite input signal is sampled at 2x the ITU-R BT.601 clock frequency, line-locked alignment, and is then decimated to the 1x pixel rate. CVBS decoding uses five-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter is also available. On CVBS inputs, the user can control video characteristics such as contrast, brightness, saturation, and hue via an I2C host port interface. furthermore, luma peaking (sharpness) with programmable gain is included.

All 4 channels are independently controllable. These decoders share a single clock input for all channels and for all supported standards.

TVP5158 provides a glueless audio and video interface to TI DaVinci™ video processors. Video output ports support 8-bit ITU-R BT.656 and 16-bit 4:2:2 YCbCr with embedded synchronization. TVP5158 supports multiplexed pixel-interleaved and line-interleaved mode video outputs with metadata insertion. TVP5158 integrates 4-Ch audio ADCs to reduce the BOM cost for surveillance market. Multiple TVP5158 devices can be cascade connected to support up to 8-Ch Video or 16-Ch audio processing.

Specifications:

The TVP5158EVM was designed for ease of use to minimize set up time while providing an evaluation system for the TVP5158 video decoder.

The TVP5158EVM includes the TVP5158 NTSC/PAL Video Decoder Board Module, a universal 5V power supply and a video data cable that connects to a DM6467 EVM.

It also includes a Windows™ compatible application called WinVCC (Windows Video Control Center). WinVCC communicates with the TVP5158EVM via I2C through a USB port connection and provides the means for manipulating system register settings. This software is provided with the TVP5158EVM.

Features
  • Supports Four CVBS inputs and Four Audio inputs
  • Supports ITU-R BT.656 digital outputs or 16-bit 4:2:2 YCbCr with embedded synchronization for multi-channel evaluations (requires a DM6467EVM - not provided)
  • Provides re-encoded single channel video outputs via a video encoder for image quality evaluation
  • Easy to use EVM system
  • Easy to use Windows based software
  • Provides default register configuration for easy setup
  • Supports user-customizable register configurations to support development efforts

Support Software



Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Host   OS   Current Version   Version Date  

TVP5158EVM:
TVP5158 Evaluation Module


ACTIVE $499.00   PC   Microsoft Windows XP   v1.0   07 DEC 2009  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3141 16 Nov 2009 1,259
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 297 18 Jul 2011 461
ZIP 1134 01 Oct 2010 298
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
AVCE6467T  Digital Media System-on-Chip  DaVinci Digital Video Processor 
TVP5158  Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl  Video and Imaging 
VCE6467T  Digital Media System-on-Chip  DaVinci Digital Video Processor 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support