TVS0500-3300EVM Adapter Board

(ACTIVE) TVS-00EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

Texas Instrument’s TVS0500-3300EVM evaluation module helps designers evaluate the operation and performance of the TVSXX00 family of devices. The TVSXX00 family is a precision clamp that keeps ultra-low and flat clamping voltage during transient over-voltage events like surge. With TI’s precision surge technology, the TVSXX00s clamping voltage barely changes up to its maximum surge current. The TVSXX00 also responds fast to the surge to limit overshoot voltage during clamping. Used in the system, its superior voltage suppression performance ensures a safe environment for downstream protected circuits.

Features
  • IEC 61000-4-5 Surge Compliance Testing
  • IEC 61000-4-2 ESD Compliance Testing
  • Industry Standard Footprint for Evaluation in Existing Systems

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TVS0500-3300EVM:
TVS0500-3300EVM Adapter Board

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 736 08 Mar 2018
White papers (1)
Title Abstract Type Size (KB) Date
PDF 1702 15 Jan 2018
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (12)

Part Number Name Product Family
TVS0500  5V flat-clamp surge protection device  Circuit protection 
TVS0701  7-V bidirectional flat-clamp surge protection device  Circuit protection 
TVS1400  14V flat-clamp surge protection device  Circuit protection 
TVS1401  14-V bidirectional flat-clamp surge protection device  Circuit protection 
TVS1800  18V flat-clamp surge protection device  Circuit protection 
TVS1801  18-V bidirectional flat-clamp surge protection device  Circuit protection 
TVS2200  22V flat-clamp surge protection device  Circuit protection 
TVS2201  22-V bidirectional flat-clamp surge protection device  Circuit protection 
TVS2700  27V flat-clamp surge protection device  Circuit protection 
TVS2701  27-V bidirectional flat-clamp surge protection device  Circuit protection 
TVS3300  33V Flat-Clamp Surge Protection Device  Circuit protection 
TVS3301  33 V Bidirectional Flat-Clamp Surge Protection Device  Circuit protection 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs