Evaluation Board for the Ultrasound Transmit Solution Status: ACTIVE

TX-SDK-V1

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TX-SDK-V1 Ultrasound Transmit Solution Evaluation Board demonstrates a comprehensive transmit-side signal path featuring:

  • LM96530 Octal T/R Switch
  • LM96551 Octal High Voltage Pulser
  • LM96570 Octal Digital Beamformer

The digital beamformer serves as the onboard signal generator by outputting programmable digital pulse patterns (an external 40MHz VCXO is included to drive the internal PLL of the beamformer). These output pulse patterns then drive the inputs of the high voltage pulser. The pulser outputs drive both the inputs of the T/R switch, as well as SMA connectors for measuring the high voltage pulsers performance. The outputs of the T/R switches also drive SMA connector output ports for measuring their performance, such as cross-talk. The board can also be configured for individual device evaluation of the LM96530 T/R Switch and LM96551 Pulser.

The LM96530 T/R Switch, LM96551 Pulser and LM96570 Digital Beamformer are controlled by a PC driven software GUI using an Opal Kelly FPGA module.

8 RF connector output ports for:
  • measuring the outputs of the LM96551 HV Pulser
  • directly driving an ultrasound transducer probe
  • driving the inputs of the LM96530 T/R Switch
8 RF connector output ports for:
  • measuring the outputs of the LM96530 T/R Switch
  • directly driving an ultrasound Rx analog front end
Graphical user interface (GUI) software provided to control the LM96570 Digital Beamformer and LM96530 T/R Switch.

Features

Contents:

The TI Ultrasound Transmit V1 Evaluation Kit consists of the following components:

  • 1 Ultrasound Transmit V1 Solution Evaluation Board
  • 1 Set of 8 SAMTEC RF Connector-to-SMA bulkhead cables
  • 1 Supply Voltage Cable with Phoenix Connector and 10 labeled Banana Plugs for:
    • +1.8V
    • +3.3V
    • 5V
    • 10V
    • 50V
    • VSUB
  • 1 Opal Kelly XEM3001 FPGA Module
  • 1 Opal Kelly-to-Evaluation Board Adapter & Ribbon Cable
  • 1 USB Cable


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   Ext Power Supply  

TX-SDK-V1/NOPB:
Evaluation Board for the Ultrasound Transmit Solution

$799.00(US$)


ACTIVE Yes   Yes   Yes  
Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 24107 15 Mar 2013 38

TI Devices (4)

Part Number Name Product Family
LM96511  Ultrasound Receive Analog Front End (AFE)  Analog Front End (AFE) 
LM96530  Ultrasound Transmit/Receive Switch  Analog Front End (AFE) 
LM96551  Ultrasound Transmit Pulser  Analog Front End (AFE) 
LM96570  Ultrasound Configurable Transmit Beamformer  Analog Front End (AFE) 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support