TX810EVM Evaluation Module Status: ACTIVE

TX810EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TX810 is an 8-channel, current-programmable, low-noise, transmit/receive switch. It is capable of operating with +/-5-V or +10-V/0-V power supplies. The TX810 provides a highly integrated solution for a wide range of ultrasound system applications. The TX810EVM offers a means to evaluate the functionality and performance of the device.

Features
  • Eight inputs and eight outputs available
  • Configurable bias current to match output voltage to system's needs
  • Flexible input and output loads to match customer's circuitry


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TX810EVM:
TX810EVM Evaluation Module

$199.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2844 31 Mar 2010
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2506 27 May 2011 253

TI Devices (1)

Part Number Name Product Family
TX810  8-Channel, Programmable T/R Switch for Ultrasound  Switches and Multiplexers 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support