UCC28880 Low-side Buck Evaluation Module

(ACTIVE) UCC28880EVM-615

Description & Features

Technical Documents

Support & Training

Order Now



Description

The UCC28880EVM-615 evaluation module is an AC/DC buck or buck boost type power supply with direct level shifted feedback.The input accepts a voltage range of 85Vac to 265Vac. The pre-set output voltage is set to ~12.5V (typ). Note: The output voltage is referenced to the positive DC input (HVDC node), not to the RTN node. In buck configuration the DC OUTPUT voltage on P2 is negative with respect to HVDC, and in buck-boost configuration the DC OUTPUT voltage on P2 is positive with respect to HVDC. The evaluation module uses the UCC28880 low quiescent current switcher IC. This devices integrates a 700V FET and controller into one SOIC7 package. The device also features a high voltage current source, enabling start-up and operation directly from the rectified mains voltage. The low quiescent current of the device enables very high efficiency in non isolated high side buck low power converters. The device is also protected from failure conditions with thermal shutdown, under voltage lockout, soft start and overload protection. The UCC28880 is suited for use in non isolated off line systems. Typical applications include Home Appliances, White Goods, E Metering, Home Automation and LED Lighting.

Features
  • Preset output voltage of ~ +12.5V or -12.5V relative to the high voltage input
  • 0 to 100mA load range
  • <40mW Standby power
  • Universal off line input voltage range
  • Meets EN55022 Class B conducted emissions requirements
  • Overload/Output short circuit protection
  • Thermal Shutdown
  • Controlled start up and restart after fault protection


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC28880EVM-615:
UCC28880 Low-side Buck Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 353 08 Jul 2014 10

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
UCC28880 High-side Buck Evaluation Module  UCC28880EVM-616  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
UCC28880  High Voltage Switcher for Non-isolated AC/DC Conversion  Offline & isolated DC/DC controllers & converters 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs