Evaluation Module for UCC29910A Buck PFC Controller

(ACTIVE) UCC29910AEVM-730

Description & Features

Technical Documents

Support & Training

Order Now



Description

The UCC29910AEVM-730 is a fully assembled and tested circuit for evaluating the UCC29910A buck power factor correction (PFC) controller. Using buck PFC topology, the UCC29910AEVM-730 converts a 90VAC to 264VAC input, with 47Hz to 63Hz frequency, to an 84VDC output with a maximum output power of 100W.

Features
  • Buck Power Factor Correction for High Efficiency Across Line
  • Low Off-Line Startup Current, with SmartStart Algorithm for Fast Startup With Soft-Start
  • Compatible With Resistive or Pass Transistor Fed Startup from the AC Line
  • Low Power SmartBurst Mode for Standby and Light-Load Conditions
  • Current Sense Inputs for PFC control and Overload Protection
  • Line Sense UVLO
  • Sense and Drive Control for External Startup Depletion Mode FET
  • Latching Fault Input Pin


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC29910AEVM-730:
Evaluation Module for UCC29910A Buck PFC Controller

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 651 21 Jun 2011
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 580 07 Oct 2011 0
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 38 02 Jan 2019 0

Software (1)


TI Devices (1)

Part Number Name Product Family
UCC29910A  Buck PFC Controller  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs