ULN2003LV Evaluation Module Status: PREVIEW

ULN2003LVEVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The ULN2003LVEVM is 7-Channel Relay and Inductive Load Sink Driver evaluation module that demonstrates the integrated circuit ULN2003LVDR. The ULN2003LVDR is a high-performance peripheral driver designed to drive loads of many types including relays, stepper motors, lamps, and light emitting diodes.

This EVM is configured with seven push buttons that supply input to the ULN2003 driver and seven relays are driven by the ULN2003LV outputs. A four terminal block must be connected to external power supplies to provide input and relay power. All of the ULN2003LV input and output pins are accessible for external connection.

Features
  • Fully Integrated EVM and Demo board
  • Seven numbered pushbuttons control input for easy basic device testing
  • Three 0.1” spaced post connector ports allow access to all input and output pins and relay contacts
  • Three open locations per channel on circuit board for user supplied components
  • Onboard relay loads can be disconnected by removing surface mount zero ohm resistors
  • Device clearance area is large to allow use of small profile temperature forcing equipment


Order Now
Part Number Status

ULN2003LVEVM:
ULN2003LV Evaluation Module

PREVIEW
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 7930 17 Apr 2012 609

TI Devices (1)

Part Number Name Product Family
ULN2003LV  Low Power 3.3V & 5V Relay Driver  Other Interface 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for ULN2003LVEVM:

View All Tags

Other Support