USB Interface Adapter EVM USB-TO-GPIO (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This EVM serves as an interface adapter or a bridge between a host PC (IBM™ compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The communication between the USB interface adapter and the host PC is via USB, while the communication between the USB interface adapter and the slave device(s) is via an inter-integrated circuit (I²C), SMBus, PMBus and/or general-purpose inputs/outputs GPIOs. The bridge converts communication transactions between the USB and serial protocol.

Features
  • Supports master mode I²C, SMBus or PMBus as well as GPIO.
  • Supports USB1.1 full speed at 12 Mbit/s. The USB interface adapter is recognized by the host as a generic human interface device (HID), so no proprietary USB or HID driver is needed. Therefore, the USB interface adapter can be treated as a USB plug-and-play device.
  • Selects different clock speeds (either 100 kHz or 400 kHz) for I²C, PMBus, or SMBus communications.
  • Configures different pullup resistors for clock, data and ALERT signals (including open-drain).
  • Supports flexible I²C read or write transactions (specify raw data, instead of device address, command, etc.) .
  • Includes .NET DLL for supporting Windows .NET GUIs using the adapter.
  • No Windows dependencies other than the Microsoft .NET Framework version 2.0.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

USB-TO-GPIO:
USB Interface Adapter EVM

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (2)
Title Type Size (KB) Date
PDF 44 13 Jun 2018
PDF 857 02 Aug 2006

Software (1)

Design Kits & Evaluation Modules  ( 5 )

Name Part Number Tool Type
20A D-CAP/D-CAP2 SWIFT™ Converter with PMBus™ and V, I, Temp Telemetry  TPS544B20EVM-634  Evaluation Modules & Boards 
30A D-CAP/D-CAP2 SWIFT™ Converter with PMBus™ and V, I, Temp Telemetry  TPS544C20EVM-634  Evaluation Modules & Boards 
Single-Output DC-to-DC Converter with PMBus Interface  TPS544B25EVM-681  Evaluation Modules & Boards 
TPS53915EVM-587 Single Synchronous Step-Down Converter Evaluation Module  TPS53915EVM-587  Evaluation Modules & Boards 
TPS544C25EVM-681 Evaluation Module  TPS544C25EVM-681  Evaluation Modules & Boards 

TI Devices (18)

Part Number Name Product Family
TPS53667  6-Phase, D-CAP+ step-down driverless buck controller with NVM and PMBus interface for ASIC  Step-down (buck) 
TPS53681  Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM  Step-down (buck) 
TPSM831D31  8V-14V Input, 120A + 40A Dual Output PMBus module with AVS and Monitoring  Step-down (buck) 
UCD3138  Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs  Digital power 
UCD90120  12-Channel Sequencer and System Health Monitor  Power management 
UCD90120A  12-Rail Power Supply Sequencer and Monitor with ACPI Support  Power management 
UCD90124  12-Rail Sequencer and System Health Controller with Fan Control  Power management 
UCD90124A  12-Rail Sequencer and System Health Monitor with Fan Control and ACPI Support  Power management 
UCD90160  16-Rail Power Supply Sequencer with ACPI Support  Power management 
UCD90160A  16-Rail PMBus Power Supply Sequencer and System Manager with ACPI Support  Power management 
UCD90240  24-Rail PMBus Power Sequencer and Power Manager  Power management 
UCD90320  32-Rail PMBus Power Sequencer and System Manager  Power management 
UCD9080  Power Supply Sequencer and Monitor  Power management 
UCD9081  Power Supply Sequencer and Monitor with Non-Volatile Error Logging  Power management 
UCD9090  10-Channel Sequencer and System Health Monitor  Power management 
UCD9090-Q1  Automotive 10-Channel Sequencer and System Health Monitor  Power management 
UCD9090A  10-Rail Power Supply Sequencer and Monitor With ACPI Support   Power management 
UCD90910  10-Rail Sequencer and System Health Monitor with Integrated 10-Channel Fan Controller  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles