High Speed Digital Interface Board Version 4.4 Status: ACTIVE

WAVEVSN-BRD-4.4

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

The board allows the user to evaluate the latest ADC and DAC products quickly and easily. It connects to a host PC via a USB port, and is fully configured and controlled by the latest WaveVision software.

The complete WaveVision 4 System includes the following components:

  • The WaveVision 4 Data Capture board
  • WaveVision 4 User`s Guide
  • Latest WaveVision software for the PC
  • USB Cable
  • In addition, an ADC or DAC product evaluation board is also required (sold separately)

The WaveVision 4 data capture system is able to provide performance analysis for TI`s range of general purpose and high speed ADCs and DACs up to a sample clock speed of 200 MSPS.

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

WAVEVSN BRD 4.4/NOPB:
High Speed Digital Interface Board Version 4.4

$499.00(US$)


ACTIVE Yes   Yes  

Software (1)

Name Part Number Software Type
Data Acquisition and Analysis Software  WAVEVISION4  Application Software & Frameworks 

Design Kits & Evaluation Modules (6)

Name Part Number Tool Type
14-Bit, 155 MSPS Analog to Digital Converter  ADC14155HCVAL  Evaluation Modules & Boards 
14-Bit, 155 MSPS Analog to Digital Converter  ADC14155LCVAL  Evaluation Modules & Boards 
ADC12C105 Evaluation Board  ADC12C105EB  Evaluation Modules & Boards 
ADC14155 Evaluation Board for Input Frequencies Greater than 150 MHz  ADC14155HFEB  Evaluation Modules & Boards 
ADC14155 Evaluation Board for Input Frequencies Less than 150 MHz  ADC14155LFEB  Evaluation Modules & Boards 
ADC14C105 Evaluation Board  ADC14C105EB  Evaluation Modules & Boards 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support