SimpleLink™ Wi-Fi® Starter

(ACTIVE) WIFISTARTER

Description & Features

Technical Documents

Support & Training


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date  

WIFISTARTER-ANDROID:
SimpleLink Wi-Fi Starter for Android (click the icon below to download on Google Play)

Not Available ACTIVE 1.0  16-JUN-14 

WIFISTARTER-ANDROID-SOURCE:
SimpleLink Wi-Fi Starter for Android Source Code

ACTIVE 1.0  08-JUL-14 

WIFISTARTER-IOS:
SimpleLink Wi-Fi Starter for iOS (click the icon below to download on the App Store)

Not Available ACTIVE 1.0  03-JUL-2014 

WIFISTARTER-IOS-SOURCE:
SimpleLink Wi-Fi Starter for iOS Source Code

ACTIVE 1.0  08-JUL-2014 

Description

The SimpleLink™ Wi-Fi® Starter mobile App is a convenient tool for users to configure, connect, and communicate to the CC3100 BoosterPack or the CC3200 LaunchPad. This application uses TI SmartConfig™ Technology to easily provision CC3100 and CC3200 devices. The app helps users find SimpleLink Wi-Fi devices connected to the network using the mDNS function under Devices tab. Now talking to your Wi-Fi device is simple.

 

 

Features

 

The App contains 3 tabs: Smart Config, Devices, and Settings.

  • Smart Config allows users to easily configure the kit’s Wi-Fi network information for the first time.
  • Devices shows a list of devices that are connected to the Wi-Fi network.
  • Settings provides options to show or hide device information. 

 


Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
SimpleLink Wi-Fi CC3200 LaunchPad  CC3200-LAUNCHXL  Evaluation Modules & Boards 
SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module  CC3100BOOST  Evaluation Modules & Boards 

Reference Designs (1)

Name Part Number Tool Type
SimpleLink™ Wi-Fi® Enabled NFC Card Reader  CC3200_NFC_CARD_READER  TI Designs

TI Devices (4)

Part Number Name Product Family
CC3100  SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  Wi-Fi 
CC3100MOD  SimpleLink Certified Wi-Fi Network Processor, Internet-of-Things Module Solution for MCU Application  Wi-Fi 
CC3200  SimpleLink™ Wi-Fi® and Internet-of-Things solution, a Single-Chip Wireless MCU  Wi-Fi 
CC3200MOD  SimpleLink™ Wi-Fi® and Internet-of-Things Module Solution, a Single-Chip Wireless MCU  SimpleLink wireless MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki

Topics Last modified
17 Jun 2014 4:02 PM