Wireless M-Bus Protocol Software WMBUS (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Status

WMBUS:
Wireless M-Bus Protocol Software


ACTIVE

Description

The Wireless M-Bus standard (EN13757-4:2014-2) specifies the RF communication link between water, gas, heat, and electric meters and the data collecting devices. It is widely accepted in Europe for smart metering or Advanced Metering Infrastructure (AMI) applications. Wireless M-Bus was originally targeted to operate in the 868 MHz band, which gives a good trade-off between RF range and antenna size and provides a link budget suitable for a Home Area Network range inside buildings. Two other ISM bands in Europe, 169MHz and 433MHz, were added later to the wM-Bus specification, introducing narrow-band solutions with significantly higher link budget and thus enabling longer range solutions such as Metropolitan Area Networks in dense populated cities.

What does TI provide to help designers?

Hardware platforms:

Software solutions:

  • wM-Bus stack – For customers who want to shorten their development cycle and develop metering products TI provides an OMSv4.1.2 compliant and field proven wM-Bus stack. This is a full SW solution, supporting the SimpleLink Sub-1 GHz and Dual-Band wireless MCUs. The stack is provided “free-of-charge” and royalty-free when used with CC1310 and CC1350.

NOTE: Multiple other TI hardware platforms, including the two-chip solution of the MSP430 + CC112x and CC120x high performance transceivers are also supported, specifically the 868 and 169 MHz bands.

Learn more about the two-chip solution>

For more information regarding the MSP43x + CC112x/CC12x0 CIG (Italian Gas meter requirements) compliant stack solution contact your TI sales representative.

Support for the wM-Bus stack is available from Stackforce GmbH. Services include stack customization and porting to hardware platforms beyond Texas Instruments’ reference design.

Please contact Stackforce here

simplelink_sdk

Features
  • Uni-directional S1-,.T1- and C1-mode Meter configuration at 868 MHz
  • Bi-directional S2-, T2- and C2-mode Meter configuration at 868 MHz
  • Bi-directional S2-, T2- and C2-mode Data Collector configuration at 868 MHz
  • 115.2 kbps UART interface with Serial Command Interpreter (to external Host MCU)
  • API interface for integration of the wM-Bus Stack into own application
  • OMSv4.1.2 compatibility (an OMSv4.0.2 Stack version for backwards compatibility with installed devices in the field is available as well).
  • Ultra-low power in sleep (UART interface inactive for Meter devices)

What's Included

  • Binary Meter images for TI wM-Bus stack for S1, S2 or T1_C1 and T2_C2 combined wM-Bus modes for OMSv4.1.2 for a Meter device
  • Binary Meter images for TI wM-Bus stack for S2 or T2 and C2 (C2_T2 combined) wM-Bus modes for OMSv4.1.2 for a Data Collector
  • CCS project configurations for “Serial” or Network processor function for each mode and either Meter or Data Collector
  • CCS project configurations for “Embedded” or “API” function for each S-, T and C-mode and either Meter or Data Collector
  • Extensive documentation of both Serial and API interfaces in HTML format

Technical Documents
Application notes (7)
Title Type Size (KB) Date
PDF 525 19 Oct 2018
Multiple Files   03 Oct 2018
Multiple Files   03 Oct 2018
PDF 2798 20 Feb 2013
PDF 454 02 Oct 2012
PDF 406 20 Aug 2012
Multiple Files   06 Nov 2008
More literature (2)
Title Type Size (KB) Date
PDF 167 05 Nov 2014
PDF 201 02 Oct 2013

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit  LAUNCHXL-CC1350  Development Kits 
SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit  LAUNCHXL-CC1310  Evaluation Modules & Boards 

Reference Designs  ( 6 )

TI Devices (2)

Part Number Name Product Family
CC1310  SimpleLink Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions 
CC1350  SimpleLink Ultra-Low Power Dual Band Wireless Microcontroller  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles