MIKRO-3P-TMP-I2C-CLICK
概覽
The TMP-I2C-CLICK family of MikroE Click board™ products are compact add-on boards that accurately measure temperature. These boards feature the digital temperatures with an I2C interface for communicating with a host processor. Each temperature sensor selected has a specified resolution (accuracy) and range based on the sensing technology and ADC used for conversion. These Click board™ products are suitable for extended temperature measurement in various communication, computer, consumer, environmental, industrial, and instrumentation applications.
All TMP-I2C-CLICK products are supported by a mikroSDK compliant library, which includes functions that simplify software development. The Click board™ products comes fully tested, ready to be used on a system equipped with the mikroBUS™ socket.
The Click board™ products selected are enabled with ClickID, a 1-Wire® interface for delivering power and reading from EEPROM to identify the attached peripheral device.
特點
- Click board: PCB Width = 25.4-mm; Length = 28.6 mm (size S), 42.9 mm (size M)
- mikroBUS™ standard, I2C: SDA = pin 11, SCL = pin 12
- I2C digital temperature sensors
- Additional features enabled based on device (address selection, GPIOs, LED indicators)
- Supply Voltage Range: 3.3V or 5V
- ClickID enabled with 1-Wire® interface for automated identification by EEPROM
- Plug&Play with manifest and Linux driver
訂購並開始開發
TEMP-ALARM-CLICK — MIKROE-5872 尺寸 M mikroBUS™ Click board™,適用於具有 ClickID 的 TMP4718 I2C 溫度感測器
TEMP-ALARM-CLICK — MIKROE-5872 尺寸 M mikroBUS™ Click board™,適用於具有 ClickID 的 TMP4718 I2C 溫度感測器
THERMO-27-CLICK — MIKROE-5509 尺寸 S mikroBUS™ Click board™,適用於具有 ClickID 的 TMP114 I2C 溫度感測器
THERMO-27-CLICK — MIKROE-5509 尺寸 S mikroBUS™ Click board™,適用於具有 ClickID 的 TMP114 I2C 溫度感測器
THERMO-3-CLICK — MIKROE-5703 尺寸 S mikroBUS™ Click board™,適用於具有 ClickID 的 TMP102 I2C 溫度感測器
THERMO-3-CLICK — MIKROE-5703 尺寸 S mikroBUS™ Click board™,適用於具有 ClickID 的 TMP102 I2C 溫度感測器
相關設計資源
硬體開發
開發板
支援與培訓
影片系列
觀看所有影片免責聲明
以上特定資訊和資源 (包括非 TI 網站的連結) 可能由第三方合作夥伴提供,且將其納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對任何第三方公司的背書,且不應解讀為對任何第三方產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。