Software & development tools

TI LaunchPad™ development kits

Get started with microcontroller (MCU) LaunchPad™ Development Kits from Texas Instruments. Choose from a variety of low-cost kits and BoosterPack plug-in modules. Scalable software tools provide multiple points of entry for programming your LaunchPad kit.

SimpleLink MCU LaunchPad kits

System-on-chip wired & wireless MCU development kits featuring Ethernet, high-precision ADC, Bluetooth®, Bluetooth low energy, Wi-Fi®, Sub-1 GHz, Zigbee®, Proprietary 2.4 GHz, and Thread.

Specs

  • Up to 120MHz, 2 MB Flash, 256KB RAM

Target applications

  • Building and home automation, Internet of Things (IoT)

CC1352P LaunchPad Development Kit

  • Sub-1 GHz + 2.4 GHz wireless MCU with integrated +20dBm PA
  • Arm Cortex-M4F
  • 352kB Flash

CC1352R LaunchPad Development Kit

  • Sub-1 GHz + 2.4 GHz wireless MCU
  • Arm Cortex-M4F
  • 352kB Flash

CC1312R LaunchPad Development Kit

  • Sub-1 GHz
  • Arm Cortex-M4F
  • 352kB Flash

LAUNCHXL-CC26x2R

Featuring:  Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Thread, Zigbee

  • This kit supports evaluation of both the SimpleLink Bluetooth® low energy CC2642R wireless MCU and the SimpleLink Multi-Standard CC2652R wireless MCU.

     

  • Includes 352kB Flash

  • Download SDK

     

MSP-EXP432P4111

Featuring: Ultra-low power, 2MB Flash 

  • Ultra-low-power, Wireless host MCU with 2MB Flash and LCD controller 

  • Featuring the MSP432P4111 48MHz Arm® Cortex®-M4F MCU @ 48MHz, 2MB Flash / 256kB SRAM

  • Includes 14-bit 1MSPS SAR ADC, 4x 16-bit and 2x 32-bit timers, 2x comparators, AES256 module.

  • 100uA/MHz active power and 850nA standby

  • 320 Segment LCD controller

  • Download SDK 

MSP-EXP432E401Y

Featuring: Ethernet Connected Host MCU 

  • Ethernet Connected Host MCU

  • Featuring the MSP432E401Y: SimpleLink Ethernet 32-bit Arm Cortex-M4F MCU @ 120MHz, 1024KB Flash / 256KB SRAM.

  • Includes 2x CAN modules, USB 2.0 controller, 32-channel DMA controller, 2x 12-bit ADC, 8x 16/32-bit timer blocks, 16x comparators, 8x PWM

  • 10/100 Ethernet MAC and PHY with IEEE 1588 PTP hardware support.

  • Download SDK

CC3220SF-LAUNCHXL

Featuring:  Second generation SimpleLink™ Wi-Fi® with upgraded security and 1MB flash

  • Featuring the CC3220SF wireless MCU: 32-bit ARM Cortex-M4 @ 80 MHz, 256KB RAM and integrated 1 MB of Flash.

  • Includes 12-bit ADC, 4x 16-bit timers, Hardware Crypto Engine for Advanced Fast Security, Including: AES, DES, 3DES, SHA2, MD5, CRC, and Checksum.

  • IPv4 and IPv6 TCP/UDP/IP and TLS/SSL stacks, support for HTTP, 802.11bgn, MAC, WPA2, WPS 2.0 protocols in ROM.

  • Download SDK

CC3220S-LAUNCHXL

Featuring:  Second generation SimpleLink™ Wi-Fi® with upgraded security for IOT applications

  • Featuring the CC3220S wireless MCU: 32-bit ARM Cortex-M4 @ 80 MHz, 256KB RAM.

  • Includes 12-bit ADC, 4x 16-bit timers, Hardware Crypto Engine for Advanced Fast Security, Including: AES, DES, 3DES, SHA2, MD5, CRC, and Checksum.

  • IPv4 and IPv6 TCP/UDP/IP and TLS/SSL stacks, support for HTTP, 802.11bgn, MAC, WPA2, WPS 2.0 protocols in ROM.

  • Download SDK

MSP-EXP432P401R

Featuring: Ultra-low-power, connected MCU companion with higher precision measurement

  • Featuring the MSP432P401R: 32-bit ARM® Cortex®-M4F MCU @ 48MHz, 256KB Flash / 64KB SRAM.
  • Includes 14-bit 1MSPS SAR ADC, 4x 16-bit and 2x 32-bit timers, 2x comparators, AES256 module.

  • 80 µA/MHz active power, 660nA RTC operation ideal for battery-operated, processing intense applications.

  • Download SDK

LAUNCHXL-CC2640R2

Featuring: SimpleLink™ Bluetooth® low energy with more flash memory for user application

  • Featuring the CC2640R2 wireless MCU: 32-bit ARM Cortex-M3 @ 48 MHz, 275KB non-volatile memory, including 128KB of In-System Programmable Flash

  • Includes 12-bit ADC, 4x general purpose timer modules, 8 channel analog mux, AES128 module, OTA firmware upgrade support

  • 2.4-GHz RF Transceiver Compatible With Bluetooth low energy (BLE) 4.2 and 5 Specifications

  • Download SDK

LAUNCHXL-CC1310

Featuring: SimpleLink™ Sub-1 GHz connectivity for IoT applications

  • Featuring the CC1310 wireless MCU: 32-bit ARM Cortex M3 @ 48MHz, 128KB Flash / 20KB SRAM.

  • Includes 12-bit ADC, 4x 32-bit timers, AES128 module, single-ended or differential RF interface, wireless M-bus and IEEE 802.15.4g PHY.

  • Broad band antenna supports both 868 MHz ISM band for Europe and 915 MHz ISM band for US with a single board.

  • Download SDK

LAUNCHXL-CC1350

Featuring: Ultra-low-power Dual-band (Sub-1 GHz and 2.4 GHz) wireless microcontroller

  • Featuring the CC1350: Dual-band wireless SoC with 48-MHz Cortex-M3 MCU, 128KB Flash/20KB SRAM.

  • Single-chip solution with a complete RF system, an on-chip DC-DC converter, and ultra-low power sensor controller.

  • Supports both Sub-1 GHz and 2.4 GHz, including Bluetooth low energy. US (915 MHz) and EU (868 MHz) versions available.

  • Download SDK

CC3200-LAUNCHXL

Featuring: SimpleLink™ Wi-Fi for IoT applications

  • Featuring the CC3200 wireless MCU: 32-bit ARM Cortex M4 @ 80MHz, 256KB RAM.

  • Includes 12-bit ADC, 4x 16-bit timers, hardware cryptography engine (supports AES, DES, 3DES, SHA2, MD5, CRC, etc).

  • Inludes TCP/UDP/IP and TLS/SSL stacks, support for HTTP, 802.11, MAC, WPA2, WPS 2.0 protocols in ROM.

  • Download SDK 

LAUNCHXL-CC2650

Featuring: Bluetooth® low energy, IEEE 802.15.4, 6LoWPAN and ZigBee®

  • Featuring the CC2650 wireless MCU: 32-bit ARM Cortex M3 @ 48MHz, 128KB Flash / 28KB SRAM.

  • Includes 12-bit ADC, 4x general purpose timer modules, 8 channel analog mux, AES128 module, OTA firmware upgrade support.

  • 2.4GHz RF Transceiver compatible with BLE 4.1, IEEE 802.15.4 PHY, and MAC.

  • Download SDK 

MSP430™ ultra-low-power MCU LaunchPad kits

Ultra-low-power MCU development kits optimized for battery-powered and battery-free applications featuring advanced peripherals for precise sensing and measurement.

Specs

Up to 25MHz, 512KB Flash, 66KB RAM

Target applications

Home and building automation, grid infrastructure, factory automation, test & measurement, medical health & fitness, personal electronics

MSP-EXP430FR2355

Low cost MSP430 Value Line FRAM MCU LaunchPad.

  • Featuring the MSP430FR2355: 16-bit MCU with 32KB FRAM, 4KB SRAM, 12-bit DAC(s), PGA(s), a 12-bit ADC and 2 enhanced comparators.

  • 40-pin BoosterPack standard to leverage ecosystem.

  • 2 buttons, 2 LEDs for user interaction, Grove module interface and ambient light sensor.

MSP-EXP430FR2433

  • Low cost MSP430 Value Line FRAM MCU LaunchPad.

  • Featuring the MSP430FR2433: 16-bit MCU with 16KB FRAM, 4KB SRAM and 10-bit 200KSPS ADC.

  • 20-pin LaunchPad kit standard leveraging the BoosterPack ecosystem.

  • 2 buttons and 2 LEDs for user interaction.

MSP-EXP430FR5994

256K of FRAM with low energy accelerator (LEA) for digital signal processing.

  • Featuring the MSP430FR5994: 16-bit MCU @ 16MHz, 256KB FRAM, 8KB SRAM.

  • Includes 12-bit differential with window comparator, 6x 16-bit timers, AES256, CRC32, DMA.

  • Low-energy accelerator (LEA) for vector math operations works independent of CPU with efficient 256-Point Complex FFT. Also includes built-in SD card slot.

MSP-EXP430FR4133

Ultra-low power device with built-in LCD controller.

  • Featuring the MSP430FR4133: 16-bit MCU @ 16MHz, 16KB FRAM / 2KB SRAM.

  • Includes 256-segment LCD controller, 10 channel 10-bit ADC, 3x 16-bit timers, 60 GPIO.

  • Low power MCU with <1 µA RTC and 126 µA/MHz active power.

MSP-EXP430FR6989

Ultra-low-power, 128kB FRAM, I/O and an LCD controller.

  • Featuring the MSP430FR6989: 16-bit MCU @ 16MHz, 128KB FRAM / 2KB SRAM.

  • Includes 320-segment LCD controller, 12-bit ADC, 5x 16-bit timers, 16 channel comparator, 32-bit MPY, 3 channel internal DMA, AES256 module.

  • Integrated peripherals for sensing-based applications, such as 320-segment LCD controller, 12-bit differential ADC.

MSP-EXP430FR5969

Low-power FRAM device optimized for standalone operation.

  • Featuring the MSP430FR5969: 16-bit MCU @ 16MHz, 64KB FRAM / 2KB SRAM.

  • Includes 12-bit differential ADC, 5x 16-bit timers, 16 channel comparator, AES256 module, 3 channel internal DMA.

  • Unified FRAM memory with 16KB/ms ultra low power writes and 10^15 write cycle endurance.

MSP-EXP430FR2311

Inexpensive MCU with integrated transimpedance amplifier (TIA).

  • Featuring the MSP430FR2311: 16-bit MCU @ 16MHz, 4kB FRAM / 1kB SRAM.

  • Includes op-amps, 8-channel 10-bit ADC, enhanced comparator and 6-bit scalable threshold.

  • Unified FRAM memory, on-chip clocking, UART/SPI/I2C serial ports, IR logic, timers, CRC and GPIO.

MSP-EXP430F5529LP

Inexpensive USB 2.0 capable device for easy prototyping.

  • Featuring the MSP430F5529: 16-bit MCU @ 25MHz, 128KB Flash / 8KB SRAM.

  • Includes support for USB 2.0, 16 channel 12-bit ADC, 4x 16-bit timers, 12 channel comparator.

  • Low-power standby mode (1.9 µA) with fast wakeup at 3.5 µs.

C2000™ Performance MCU LaunchPad kits

Performance 32-bit MCU development kits designed for real-time control for power electronics as well as control+automation for connectivity and system automation applications

Specs

  • Up to 300MHz, 1024KB Flash, 512KB RAM

Target applications

  • Motor Drive & Control, Automation & Process Control, Consumer & Portable Electronics, Human Machine Interface, Lighting, High-End Digital Power

LAUNCHXL-F28027

Real time MCU for power electronics control and digital signal processing.

  • Featuring the 32-bit C2000™ TMS320F28027: @ 60MHz, 64 kB Flash / 12kB RAM.

  • Includes 8 PWM channels (4 high resolution), 12-bit 4.6 MSPS ADC, 3x 32-bit timers, temperature sensor, comparator.

  • Ideal for deeply embedded, cost and size sensitive control applications.

LAUNCHXL-F28027F

Real time MCU with InstaSPIN-FOC motor control software.

  • Featuring the 32-bit C2000 TMS320F28027F MCU: @ 60MHz, 64kB Flash / 12kB RAM. InstaSPIN-FOC enabled.

  • Includes 8 PWM channels (4 high resolution), 12-bit 4.6 MSPS ADC, 3x 32-bit timers, temperature sensor, comparator.

  • Motor control software in ROM implements InstaSPIN-FOC solutions for 3 phase motors.

LAUNCHXL-F28069M

High performance controller with InstaSPIN motor control software.

  • Featuring the TMS320F28069M: 32-bit C2000 MCU @ 90MHz, 256kB Flash / 96kB RAM. InstaSPIN-MOTION and InstaSPIN-FOC enabled.

  • Includes 16 PWM channels (8 high resolution), 16 channel 12-bit 4.6 MSPS ADC, 3x 32-bit timers, 6 channel DMA, temperature sensor.

  • Motor control software in ROM implements InstaSPIN-FOC and InstaSPIN-MOTION solutions for 3 phase motors.

LAUNCHXL-F280049C

Optimized for cost-sensitive power control applications.

 

  • Featuring the TMS320F280049C: 32-bit C2000 MCU @ 100MHz with FPU, TMU, and CLA; 256kB Flash / 100kB RAM; InstaSPIN-FOC and Configurable Logic Block enabled.

  • Includes 16 PWM channels (16 high resolution), 21 channel 3x12-bit 3.46 MSPS ADC, 14 Comparators, 4 Sigma Delta Filters, 2x CAN

  • Motor control software in ROM implements InstaSPIN-FOC solutions for 3 phase motors.

LAUNCHXL-F28379D

Dual Core MCU with highest level of peripheral integration in C2000 product family.

  • Featuring the TMS320F28379D: dual 32-bit Delfino MCUs @200MHz, 1MB Flash/164KB RAM. Position Manager Enabled.

  • 4 16/12-bit ADCs with on PCB instrumentational amplifiers. 3x 12-bit output DACs and 8 windowed comparators for asynchronous output triggering.

  • 24 PWMs (16 high resolution), 6 eCAP modules mapped to any GPIO, and 3 eQEP modules. 8 Sigma Delta Demodulator Inputs.

Hercules™ Safety MCU LaunchPad kits

Safety MCU development kits with Cortex®-R lock-step coresdesigned specifically for IEC 61508 and ISO 26262 standards and provide performance control for broad safety critical applications

Specs

  • Up to 330MHz lock-step, 4096KB Flash, 512KB RAM

Target applications

  • Transportation, safety-critical, industrial

LAUNCHXL-TMS57004

Automotive-grade MCU for safety-critical applications.

  • Featuring the TMS570LS0432: Dual Core Lock-Step 32-bit ARM Cortex R4F @ 80MHz, 384KB Flash with ECC / 32KB RAM with ECC.

  • Includes 2x CAN modules, 16-channel 12-bit ADC, 19-pin N2HET timer, 2-channel CRC, -40 to 125 C operating range.

  •  

    Applications in braking systems, electric power steering, aerospace and avionics, railway communications, etc.

LAUNCHXL-RM42

MCU for safety-critical applications.

  • Featuring the RM42L432: Dual Core Lock-Step 32-it ARM Cortex R4F @ 100MHz, 384KB Flash with ECC / 32KB RAM for ECC.

  • Includes 2x CAN modules, 16-channel 12-bit ADC, 19-pin N2HET timer, 2-channel CRC, -40 to 105 C operating range.

  • Applications in industrial automation, power generation, and medical applications.

LAUNCHXL2-TMS57012

Performance automotive-grade MCU for safety-critical applications.

  • Featuring the TMS570LS1224: Dual Core Lock-Step 32-bit ARM Cortex R4F @ 180MHz, 1.25MB Flash with ECC / 192KB RAM with ECC.

  • Includes 3x CAN modules, 2x 12-bit ADC, 2x 19-pin N2HET timer, 2-channel CRC, -40 to 125 C operating range.

  • ISO 26262 ASIL D and IEC 61508 SIL 3 certifications make it easier to develop functional safety applications.

LAUNCHXL2-RM46

Performance MCU for industrial and medical applications.

  • Featuring the RM46L852: Dual Core Lock-Step 32-bit ARM Cortex R4F @ 220MHz, 1.25MB Flash with ECC / 64KB RAM with ECC.

  • Includes 3x CAN modules, 2x 12-bit ADC, 2x N2HET timer, 2-channel CRC, 10/100 Mbps Ethernet MAC, -40 to 105 C operating range.

  • Includes 2-port USB Host Controller with one full-speed USB 2.0 device port.

LAUNCHXL2-570LC43

High performance automotive-grade MCU.

  • Featuring the TMS570LC4357: Dual Core Lock-Step 32-bit ARM Cortex R5F @ 300MHz, 4MB Flash with ECC / 512KB RAM with ECC.

  • Includes 4x CAN modules, 2x 12-bit ADC, 2x N2HET timer, 2-channel CRC, 10/100 Ethernet MAC, Ethernet PHY DP83630, 2-channel FlexRay controller, -40 to 125 C operating range.

  • Applications in braking systems, electric power steering, aerospace and avionics, railway communications, etc.

LAUNCHXL2-RM57L

High performance MCU for industrial and medical applications.

  • Featuring the RM57L843: Dual Core Lock-Step 32-bit ARM Cortex R5F @ 330MHz, 4MB Flash with ECC / 512KB RAM with ECC.

  • Includes 4x CAN modules, 2x 12-bit ADC, 2x N2HET timer, 2-channel CRC, 10/100 Ethernet MAC, Ethernet PHY DP83630, -40 to 105 C operating range.

  • Applications in industrial automation, power generation, and medical applications.