clear gifTPA2014D1, Status:ACTIVE
1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter
 
clear gif
See Also:
TPA2013D1The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 
TPA2010D1The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
TPA2032D1The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
- See All Related Products
Product Features and DescriptionFeaturesRequest Free SamplesSamplesTechnical Documents: app notes, user guides, models, and product bulletinsTechnical Documents
Quality: Product Contents, MTBF/FIT Rate and Moisture SensitivityQuality & Pb-Free DataPrice and Packaging InformationPricing/PackagingDownload Application NotesApplication Notes
related productsRelated ProductsInventory, Leadtime, and AvailabilityInventoryModels: BSDL, IBIS, or SPICESimulation Models
Tools & Software: EVMs, CCStudio, and developerTools & Software Download CAD Design ToolsSymbols/FootprintsAccess Reference DesignsReference Designs

 Datasheet
Download Datasheet
1.5-W Boosted Class-D Audio Power Amplifier (Rev. A) (tpa2014d1.pdf, 1049 KB)
30 May 2008 Download

TPA2013D1 TPA2014D1
Speaker ChannelsMono  Mono  
Headphone ChannelsNone  none  
Output Power(W)2.7  1.5  
Load(Min)(ohms)4  8  
Supply(V)1.8 V - 5.5 V  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.1  0.1  
Iq per channel(Typ)(mA)16.5  11  
ISD(uA)0.04  0.5  
PSRR(dB)95  91  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package16DSBGA,20QFN  16DSBGA,20QFN  
Release Date10-SEP-2007  06-JUN-2008  
 SamplesSamples
 InventoryInventory

Product Information
Back to TopFeatures
  • High Efficiency Integrated Boost Converter (Over 90% Efficiency)
  • 1.5-W into an 8-Ω Load from a 3.6-V Supply
  • Operates from 2.5 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-in INPUT Low Pass Filter Decreases RF and Out of Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat Frequencies
  • Thermal and Short-Circuit Protection
  • Available in 16-ball WCSP and 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and
    10 V/V
  • APPLICATIONS
    • Cell Phones
    • PDA
    • GPS
    • Portable Electronics
Back to TopDescription

The TPA2014D1 is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 1.5 W (10% THD+N) into a 8 Ω speaker from a 3.6 V supply. With 85% typical efficiency, the TPA2014D1 helps extend battery life when playing audio.

The built-in boost converter generates a higher voltage rail for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. Additionally, the boost converter can be used to supply external devices.

The TPA2014D1 has an integrated low pass filter to improve RF rejection and reduce out-of-band noise, increasing the signal to noise ratio (SNR). A built-in PLL synchronizes the boost converter and Class-D switching frequencies, thus eliminating beat frequencies and improving audio quality. All outputs are fully protected against shorts to ground, power supply, and output-to-output shorts.

Analog eLab(TM) Design Center

Customers Who Evaluated This Product Also Evaluated...

These Alternative Products:

  • TPA2013D1: 2.7-W Constant Output Power Mo...
  • TPA2010D1: 2.5-W Mono, Fully Differential...

What's This?

Customer Tags

No Tags are Available for this Part Number




Refine Your Selection

- Selection Guides

- Analog & Mixed-Signal: Analog-Input Class-D Speaker Amplifiers


Support

- KnowledgeBase

- Contact Technical Support

- TI Cross Reference

- Training

- Part Marking Lookup

Pricing/Packaging/CAD Design Tools/Samples
Back to TopPricePackagingSamples
DeviceStatusTemp (oC)Budget Price
($US) | QTY
Industry Standard
(TI Pkg)
| Pins
Top Side MarkingStandard Pack Quantity | Package CarrierSamples
TPA2014D1RGPRACTIVE-40 to 851.30 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&RPurchase Samples
TPA2014D1RGPRG4ACTIVE-40 to 851.30 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&RPurchase Samples
TPA2014D1RGPTACTIVE-40 to 851.45 | 1kuQFN (RGP) | 20 View 250 | SMALL T&RRequest Free Samples
TPA2014D1RGPTG4ACTIVE-40 to 851.45 | 1kuQFN (RGP) | 20 View 250 | SMALL T&RRequest Free Samples
TPA2014D1YZHRACTIVE-40 to 851.40 | 1kuDSBGA (YZH) | 16  3000 | LARGE T&RRequest Free Samples
TPA2014D1YZHTACTIVE-40 to 851.55 | 1kuDSBGA (YZH) | 16  250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory
Back to TopTI Inventory StatusReported Distributor Inventory
TPA2014D1RGPRAs of 7:57 AM GMT, 6 Aug 2008As of 7:57 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 1400 | 6 Aug 4 Weeks None Reported
View Distributors
  
 >10k | 7 Aug    
TPA2014D1RGPRG4As of 7:57 AM GMT, 6 Aug 2008As of 7:57 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 1400 | 6 Aug 4 Weeks None Reported
View Distributors
  
 >10k | 7 Aug    
TPA2014D1RGPTAs of 7:57 AM GMT, 6 Aug 2008As of 7:57 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2500* 200 | 6 Aug 4 Weeks AmericasDigiKey 238 Buy Now
 >10k | 5 Nov Mouser Electronics 250 Buy Now
TPA2014D1RGPTG4As of 7:57 AM GMT, 6 Aug 2008As of 7:57 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2500* 200 | 6 Aug 4 Weeks None Reported
View Distributors
  
 >10k | 5 Nov    
TPA2014D1YZHRAs of 7:57 AM GMT, 6 Aug 2008As of 7:57 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 9000* >10k | 13 Oct 4 Weeks AmericasDigiKey >1k Buy Now
TPA2014D1YZHTAs of 7:57 AM GMT, 6 Aug 2008As of 7:57 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 13 Oct 12 Weeks None Reported
View Distributors
  
View all Distributors
 
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information. 

Quality & Lead (Pb)-Free Data
Back to TopProduct ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA2014D1RGPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA2014D1RGPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA2014D1RGPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA2014D1RGPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA2014D1YZHR RoHS Compliant Green (RoHS & no Sb/Br) SnAgCu Level-1-260C-UNLIMViewView
TPA2014D1YZHT RoHS Compliant Green (RoHS & no Sb/Br) SnAgCu Level-1-260C-UNLIMViewView
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details. If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.


Technical Documents
Back to TopDatasheets
1.5-W Boosted Class-D Audio Power Amplifier (Rev. A) (tpa2014d1.pdf, 1049 KB)
30 May 2008 Download
Back to TopApplication Notes
View Application Notes for Analog-Input Class-D Speaker Amplifiers
Back to TopUser Guides
TPA2014D1EVM (slou211.htm, 8 KB)
28 May 2008 Abstract
Back to TopMore Literature
View More Literature for Analog-Input Class-D Speaker Amplifiers

Tools & Software
Back to Top Name Part # Company Tool / Software Type
TPA2014D1EVM Evaluation ModuleTPA2014D1EVMTexas InstrumentsDevelopment Boards/EVMs

Related Products
Back to Top Alternative Products - Are similar to TPA2014D1
Part #Name Comments
TPA2013D1 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
TPA2010D1 2.5-W Mono, Fully Differential, Filter-Free Class-D Audio Amplifier in WCSP (TPA2010) The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2032D1 2.75-W, Mono, Fully Differential, 2 V/V Fixed Gain, Filter-Free Class-D Audio Amplifier (TPA2032) The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2033D1 2.75-W, Mono, Fully Differential, 3 V/V Fixed Gain, Filter-Free Class-D Audio Amplifier (TPA2033) The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2034D1 2.75-W, Mono, Fully Differential, 4 V/V Fixed Gain, Filter-Free Class-D Audio Amplifier (TPA2034) The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
Customers Who Evaluated This Product Also Evaluated...
TPA2013D12.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost ConverterTI customers also evaluated this product.
TPA2010D12.5-W Mono, Fully Differential, Filter-Free Class-D Audio Amplifier in WCSP (TPA2010)TI customers also evaluated this product.
Back to TopRelated Block Diagrams
Active Noise Cancellation (ANC)
Digital Still Camera
GPS: Personal Navigation Device
Handset: Entry
Handset: Feature
Handset: Multimedia
IP Phone: Video
IP Phone: Wireless
MP3 Player/Recorder
Notebook PC
Personal Digital Assistant (PDA)
Portable DVD Player
Portable Media Player (PMP)
Portable Medical Instruments
SMS/MMS Phone
Streaming Media
USB Speakers
All Block Diagrams