TPS43060

ACTIVE

Low Iq, 58V, Synchronous Boost Controller w/ Wide Input Voltage & 7.5V Gate Drive for Standard FETs

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5123-Q1 ACTIVE 2.2MHz wide VIN low IQ synchronous boost controller LM5123-Q1 is a newer version with higher 2.2-MHz switching frequency

Product details

Vin (min) (V) 4.5 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 60 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 95
Vin (min) (V) 4.5 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 60 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 95
WQFN (RTE) 16 9 mm² 3 x 3
  • 58-V Maximum Output Voltage
  • 4.5 to 38 V (40 V Absolute Max)
    VIN Range
  • TPS43060: 7.5-V Gate Drive Optimized
    for Standard Threshold MOSFETs
  • TPS43061: 5.5-V Gate Drive Optimized
    for Low Qg NexFET™ Power MOSFETs
  • Current-Mode Control With Internal
    Slope Compensation
  • Adjustable Frequency from 50 kHz to
    1 MHz
  • Synchronization Capability to External
    Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5-µA Shutdown Supply Current
  • 600-µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal
    Shutdown
  • Adjustable Undervoltage Lockout (UVLO)
    and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm × 3 mm)
    Package With PowerPAD™
  • –40°C to 150°C Operating
    TJ Range
  • 58-V Maximum Output Voltage
  • 4.5 to 38 V (40 V Absolute Max)
    VIN Range
  • TPS43060: 7.5-V Gate Drive Optimized
    for Standard Threshold MOSFETs
  • TPS43061: 5.5-V Gate Drive Optimized
    for Low Qg NexFET™ Power MOSFETs
  • Current-Mode Control With Internal
    Slope Compensation
  • Adjustable Frequency from 50 kHz to
    1 MHz
  • Synchronization Capability to External
    Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5-µA Shutdown Supply Current
  • 600-µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal
    Shutdown
  • Adjustable Undervoltage Lockout (UVLO)
    and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm × 3 mm)
    Package With PowerPAD™
  • –40°C to 150°C Operating
    TJ Range

The TPS43060 and TPS43061 are low IQ current-mode synchronous boost controllers with wide-input voltage range from 4.5 to 38 V (40 V absolute max) and boosted output range up to 58 V. Synchronous rectification enables high-efficiency for high-current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low-power losses combined with a 3-mm × 3-mm WQFN-16 package with PowerPAD™ supports high power-density and high-reliability boost converter solutions over extended (–40°C to 150°C) temperature range.

The TPS43060 includes a 7.5-V gate drive supply, which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5-V gate drive supply and driver strength optimized for low Qg NexFET power MOSFETs. Also, TPS43061 provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

The TPS43060 and TPS43061 are low IQ current-mode synchronous boost controllers with wide-input voltage range from 4.5 to 38 V (40 V absolute max) and boosted output range up to 58 V. Synchronous rectification enables high-efficiency for high-current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low-power losses combined with a 3-mm × 3-mm WQFN-16 package with PowerPAD™ supports high power-density and high-reliability boost converter solutions over extended (–40°C to 150°C) temperature range.

The TPS43060 includes a 7.5-V gate drive supply, which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5-V gate drive supply and driver strength optimized for low Qg NexFET power MOSFETs. Also, TPS43061 provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5122 ACTIVE 3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability Higher Vin and higher gate driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS4306x Low Quiescent Current Synchronous Boost DC-DC Controller With Wide VIN Range datasheet (Rev. D) PDF | HTML 04 Sep 2014
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Extend the input-voltage range of boost controllers PDF | HTML 08 Nov 2016
EVM User's guide Using the TPS43060EVM-199 Boost Evaluation Module (Rev. A) 24 Jun 2014
Analog Design Journal Split-rail approaches extend boost converter input voltage ranges 22 Jan 2014
Analog Design Journal 2Q 2013 Issue Analog Applications Journal 16 Apr 2013
Analog Design Journal Synchronous rectification boosts efficiency by reducing power loss 16 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS43060EVM-199 — TPS43060 Evaluation Module

The TPS43060EVM-199 is a fully assembled and tested circuit for evaluating the TPS43060 Synchronous Boost DC-DC Controller. The TPS43060EVM-199 operates from a 10V to 38V input (24V nominal) and provides a 40V output at 3A.
User guide: PDF
Not available on TI.com
Simulation model

TPS43060 TINA-TI Transient Reference Design

SLVM782.TSC (217 KB) - TINA-TI Reference Design
Simulation model

TPS43060 TINA-TI Transient Spice Model

SLVM783.ZIP (45 KB) - TINA-TI Spice Model
Simulation model

Unencrypted TPS43060 PSpice Transient Model Package (Rev. A)

SLVM732A.ZIP (53 KB) - PSpice Model
Calculation tool

SLVC471 TPS43060/61 CCM Boost Excel Design Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS43060 Low Iq, 58V, Synchronous Boost Controller w/ Wide Input Voltage & 7.5V Gate Drive for Standard FETs TPS43061 Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs
Hardware development
Evaluation board
TPS43060EVM-199 TPS43060 Evaluation Module TPS43061EVM-198 TPS43061 Evaluation Module
Reference designs

TIDA-01558 — 98% Efficiency Analog 24V to 36V, 500W Backup and 50W Charger Reference Design for DC UPS

This analog, bidirectional power conversion reference design has a discharge or boost stage of 500 W and charge or buck stage of 50 W. This reference  design is made for 24-V battery pack and 30-V to 38-V bus voltage for use in DC-UPS, battery backup unit (BBU), local energy storage (LES) and (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos