The Texas Instruments TPS43332EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS43332 Low Iq, Single Boost, Dual Synchronous Buck Controller.
Features
- Two Synchronous Buck Controllers
- One Pre-Boost Controller
- Input Range up to 40V, (transients up to 60V), Operation Down to 2V when Boost is enabled
- Low Power Mode Iq: 30uA (one Buck on), 35uA (two Bucks on)
- Low Shutdown Current Ish < 4uA
- Boost Output Selectable: 7V/10V/11V
- Programmable frequency and External Synchronization Range: 150kHz to 600kHz
- Separate Enable Inputs (ENA, ENB, ENC)
- Frequency Spread Spectrum for Improved EMC Performance
- Selectable Forced Continuous Mode or Automatic Low Power Mode at Light Loads
- Out-of-Phase Switching between Buck Channels
- Peak Gate Drive Current 1.5 A
- Thermally Enhanced Package - 38-Pin HTSSOP (DAP) with PowerPad
- Qualified for Automotive
APPLICATIONS
- Automotive Start-Stop, Infotainment, Navigation Instrument Cluster Systems
- Industrial/Automotive Multi-Rail DC Power Distribution Systems Electronic Control