TPS65136 Status:ACTIVE

Dual Positive and Negative Output Regulator (SIMO), 1.0A, for AMOLED

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Single Inductor Multiple Output Regulator for AMOLED (Rev. A) (tps65136.pdf, 856 KB)
    07 Jul 2008 Download

 TPS65130 TPS65131 TPS65136
Vin(Min)(V)2.7  2.7  2.5  
Vin(Max)(V)5.5  5.5  6.0  
# of Regulated Outputs2  2  2  
DC/DC Converter2  2  2  
Pin/Package24VQFN  24VQFN  16QFN  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Switching Frequency(Max)(kHz)1500  1500  1000  
Vout(Min)(V)-15  -15  3.0  
Vout(Max)(V)15  15  5.5  
Regulated Outputs(#)2  2  2  
RatingCatalog  Catalog  Catalog  
FunctionDisplay Bias  Display Bias  OLED Driver  
TopologyBoost, Inverter  Boost, Inverter  Boost, Inverter  
Iout(Max)(A)0.3  0.8  1.2  
Duty Cycle(Max)(%)100  100  100  
Iq(Typ)(mA)0.5  0.5  0.1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Product Information

Features

  • 2.3-V to 5.5-V Input Voltage Range
  • 1% Output Voltage Accuracy
  • Low-Noise Operation
  • 750-mW Output Power at Vin = 2.9 V
  • SIMO Regulator Technology
  • Fixed 4.6-V Positive Output Voltage
  • Negative Output Voltage Down to –6 V
  • Advanced Power-Save Mode for Light-Load Efficiency
  • Out-of-Audio Mode
  • Short-Circuit Protection
  • Excellent Line Regulation
  • Thermal Shutdown
  • 3-mm × 3-mm Thin QFN Package
  • APPLICATIONS
    • Active-Matrix OLED Power Supply

SmartPhone is a trademark of Pinakin Dinesh.
All other trademarks are the property of their respective owners.

Description

The TPS65136 is designed to provide best-in-class picture quality for active-matrix OLED (AMOLED) displays that require positive and negative supply rails. With its wide input voltage range, the device is ideally suited for AMOLED displays, which are used in mobile phones or SmartPhone™ devices. With the new single-inductor multiple-output (SIMO) technology, the smallest possible solution size is achieved. The device operates with a buck-boost topology and generates both positive and negative output voltages above or below the input voltage rail. The SIMO technology enables excellent line and load regulation. Excellent line-transient regulation is required to avoid disturbance of the AMOLED display as a result of input voltage variations that occur during transmit periods in mobile communication systems.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS65136RTERACTIVE-40 to 851.50 | 100uQFN (RTE) | 16 3000 | LARGE T&R
TPS65136RTERG4ACTIVE-40 to 851.50 | 100uQFN (RTE) | 16 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS65136RTERAs of 7:51 AM GMT, 05 Sep 2008As of 7:51 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 6667 | 8 Sep 6 Weeks AmericasArrow >1k
 >10k | 10 Sep Avnet >1k
  DigiKey >1k
  Mouser Electronics >1k
TPS65136RTERG4As of 7:51 AM GMT, 05 Sep 2008As of 7:51 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 6667 | 8 Sep 6 Weeks None Reported
View Distributors
   
 >10k | 10 Sep     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65136RTER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65136RTERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Single Inductor Multiple Output Regulator for AMOLED (Rev. A) (tps65136.pdf, 856 KB)
    07 Jul 2008 Download

User Guides

  • TPS65136EVM-265 (slvu244.htm, 8 KB)
    06 Jun 2008 Abstract

More Literature

  • TPS65136 Podcast (slvc162.wmv, 11130 KB)
    05 May 2008 wmv

Tools & Software

NamePart # Company Tool / Software Type
TPS65136EVM-265 Evaluation ModuleTPS65136EVM-265Texas InstrumentsDevelopment Boards/EVMs


Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support