TPS78001 Status:ACTIVE

Single Output LDO, 150mA, Adj. (1.22V to 5.25V), 500nA Quiescent Current

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt (Rev. C) (tps78001.pdf, 885 KB)
    11 May 2008 Download

 TPS78001TPS780270200 TPS780330220 
Iout(Max)(A)0.15  0.15  0.15  
Vdo(Typ)(mV)130  130  130  
Iq(Typ)(mA)0.0005  0.0005  0.0005  
Vin(Min)(V)2.2  2.2  2.2  
Vin(Max)(V)5.5  5.5  5.5  
Vout(Min)(V) 2.0  2.2  
Vout(Max)(V) 2.7  3.3  
Vout Adj(Min)(V)1.22    
Vout Adj(Max)(V)5.25    
Accuracy(%)3  3  3  
Output Capacitor(uF)1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  
Fixed Output Options(V) 2.70,200  3.3 or 2.2 (dual level)  
Adj Output Options(V)1.22 to 5.25    
Pin/Package5SOT,6SON  5SOT  5SOT,6SON  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS78101: Single Output LDO, 150mA, Adj. (1.22 to 5.25V), 1uA Quiescent Current
  • TPS715A01: Single Output LDO, 80mA, Adj.(1.2 to 15V), High Input Voltage, Low Quiescent Current
  • TPS780330220: Single Output LDO, 150mA, Dual Level Fixed (3.3V or 2.2V) with Vset Pin, 500nA Quiescent Current

More Related Products

Product Information

Features

  • Low IQ: 500nA
  • 150mA, Low-Dropout Regulator with Pin-Selectable Dual Voltage Level Output
  • Low Dropout: 200mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Available in Dual-Level, Fixed Output Voltages from 1.5V to 4.2V Using Innovative Factory EPROMProgramming
  • Available in an Adjustable Version from 1.22V to 5.25V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2mm × 2mm SON-6) Package Options
  • APPLICATIONS
    • TI MSP430 Attach Applications
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Wireless Handsets, Smartphones, PDAs, MP3 Players, and Other Battery-Operated Handheld Products

Description

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power (IQ = 500nA), miniaturized packaging (2×2 SON-6), and selectable dual-level output voltage levels. An adjustable version is also available, but does not have the capability to shift voltage levels.

The VSET pin allows the end user to switch between two voltage levels on-the-fly through a microprocessor-compatible input. This LDO is designed specifically for battery-powered applications where dual-level voltages are needed. With ultralow IQ (500nA), microprocessors, memory cards, and smoke detectors are ideal applications for this device.

The ultralow-power and selectable dual-level output voltages allow designers to customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory through a unique architecture using an EPROM. The EPROM technique allows for numerous output voltage options between VSET low (1.5V to 4.2V) and VSET high (2.0V to 3.0V) in the fixed output version only. Consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS780 series are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0µF. Therefore, implementations of this device require minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS780 series IQ (500nA) also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = -40°C to +125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0µA and dynamic voltage scaling.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS78001DDCRACTIVE-40 to 1250.85 | 100uSOT (DDC) | 5 View 3000 | LARGE T&R
TPS78001DDCRG4ACTIVE-40 to 1250.85 | 100uSOT (DDC) | 5 View 3000 | LARGE T&R
TPS78001DDCTACTIVE-40 to 1250.90 | 100uSOT (DDC) | 5 View 250 | SMALL T&RPurchase Samples
TPS78001DDCTG4ACTIVE-40 to 1250.90 | 100uSOT (DDC) | 5 View 250 | SMALL T&RPurchase Samples
TPS78001DRVRACTIVE-40 to 1250.90 | 100uSON (DRV) | 6  3000 | LARGE T&RRegister Here
TPS78001DRVRG4ACTIVE-40 to 1250.90 | 100uSON (DRV) | 6  3000 | LARGE T&R
TPS78001DRVTACTIVE-40 to 1250.95 | 100uSON (DRV) | 6  250 | SMALL T&RRegister Here
TPS78001DRVTG4ACTIVE-40 to 1250.95 | 100uSON (DRV) | 6  250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS78001DDCRAs of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 10 Oct 6 Weeks AmericasDigiKey 723
  Mouser Electronics >1k
TPS78001DDCRG4As of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 10 Oct 6 Weeks None Reported
View Distributors
   
TPS78001DDCTAs of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2422 | 15 Sep 6 Weeks AmericasArrow 500
 >10k | 10 Oct Avnet 500
  Mouser Electronics 50
TPS78001DDCTG4As of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2422 | 15 Sep 6 Weeks None Reported
View Distributors
   
 >10k | 10 Oct     
TPS78001DRVRAs of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3000* >10k | 30 Sep 6 Weeks AmericasDigiKey >1k
TPS78001DRVRG4As of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3000* >10k | 30 Sep 6 Weeks None Reported
View Distributors
   
TPS78001DRVTAs of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1500* >10k | 30 Sep 6 Weeks AmericasMouser Electronics 450
  EuropeSpoerle 500
TPS78001DRVTG4As of 7:47 AM GMT, 05 Sep 2008As of 7:47 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1500* >10k | 30 Sep 6 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS78001DDCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS78001DDCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS78001DDCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS78001DDCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS78001DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS78001DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS78001DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS78001DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt (Rev. C) (tps78001.pdf, 885 KB)
    11 May 2008 Download

Application Notes

View Application Notes for Single Channel LDO

User Guides

  • TPS780xxEVM-301 (slvu235.pdf, 264 KB)
    07 Mar 2008 Download

View User Guides for Single Channel LDO

More Literature

View More Literature for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
TPS780XXEVM-301 Evaluation ModuleTPS780XXEVM-301Texas InstrumentsDevelopment Boards/EVMs

 Alternative Products - Are similar to TPS78001
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TPS78101Single Output LDO, 150mA, Adj. (1.22 to 5.25V), 1uA Quiescent CurrentTI customers also evaluated this product.
TPS715A01Single Output LDO, 80mA, Adj.(1.2 to 15V), High Input Voltage, Low Quiescent CurrentTI customers also evaluated this product.
TPS780330220Single Output LDO, 150mA, Dual Level Fixed (3.3V or 2.2V) with Vset Pin, 500nA Quiescent CurrentTI customers also evaluated this product.
TPS79718Single Output LDO, 50mA, Fixed (1.8V), Low Quiescent Current, Power Good (PG) OutputTI customers also evaluated this product.
TPS71501Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent CurrentTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support