Wireless Handsets

clear gif

The TWL4030 is the optimized all-in-one audio and power manager to a host of OMAP processors. It is an integrated power management/audio codec device intended for use in portable cellular telephone designs which derive their power from batteries based on Lithium-Ion, Lithium-Ion Polymer or Cobalt-Nickel-Manganese chemistries. The OMAP Platform and TWL4030 combination boost system performance , maximize battery life and reduce board space.

It combines TI's SmartReflex™ power and performance management technology compliant LDOs and DC/DC converters, an audio/voice codec , class- AB/D audio amplifiers, high speed USB 2.0 transceiver, battery charger circuitry and much more into a highly integrated single chip. In addition to audio/voice codecs and amplifiers, the audio resources on the TWL4030 include stereo/mono audio support for speakers, earpiece and headsets, analog and digital mixing, analog/digital microphone support as well as noise cancellation circuitry. The advanced battery charger system features support for charge via AC adapter, USB or carkit standard in addition to back-up battery management, battery presence and over voltage detection. Self contained voltage regulators and converters along with the integrated keyboard interface, LED and vibrator drivers, and real-time clock reduces the need for additional external components.

Key Features:

  • Interface signals to manage monitoring, operation controlling, regulator voltage setting changes
  • Supplies
    • SmartReflex™ technologies compliant integrated LDOs and DC/DC converters
  • Audio
    • Integrated Voice and Audio Codecs
    • Dual Stereo up-link and down-link
    • Stereo and Mono support
    • Audio Amplifiers
    • Analog/Digital Mixing
    • Speaker drivers
    • Digital MICs support
  • Battery Charger
    • Regulated supply support
    • USB Charging
    • Car Kit
    • Back-up battery switch
  • Clocks
    • 32KHz Oscillator and integrated RTC
  • Transceivers
    • High Speed USB2.0 On-The-Go transceiver
  • Drivers
    • LED drivers
    • Vibrator drivers
  • GPIOs
  • Hot Die Detection/Thermal Shutdown protection
  • Package
    • 7mm x 7mm 0.4 pitch microstar™ BGA package