The Videophone Development Platform (VDP) empowers OEMs to bring consumer videophones to market faster with a complete development platform for designing point-to-point IP-based videophone systems. The VDP is an integrated hardware/software development platform reducing both design complexity and total system bill of materials, including everything developers need to begin designing point-to-point videophone systems immediately. All application system software runs on TI's 600 Mhz DSP-based TMS320DM64x™ digital media processor, including audio/video compression, networking stacks and control protocols.
Benefits
- Improves video quality with high-quality, real-time H.264 CIF (352 x 288) resolution videophone system
- Lowers system cost with optimized, cost-effective, single digital media processor system
- Decreases time to market with easy-to-use, flexible, open development environment
The VDP is a comprehensive development platform including the hardware and software needed to quickly design a differentiated consumer videophone.
The Solution Includes:
-
Videophone LCD display & camera subsystem
- Videophone processor board subsystem, power supply, connectivity interface & keyboard
- Ethernet N/W Hub box & cables
- Software Application frameworks
- Video codecs (H.264/H.263)
- Audio codecs (G.723/G.711)
- Communications stack (H.323)
- Network protocol (TCP/IP, RTP/RTCP)
- User interface and demo applications
- Getting started documents, user guides & software CD-ROM
Availability Pricing
Available now, the comprehensive VDP includes two DM64x boards, two five-inch LCDs, two cameras, network switch/hub and complete ready-to-use application software, and it is priced at $6,950. For purchase information, please contact one of the following: