Windows CE SDK - BSP, OSAL, examples, without OS binary imageStatus: ACTIVE

TMDWIN-CE

      Texas Instruments
         
  TMDWIN-CE
NameWindows CE SDK - BSP, OSAL, examples, without OS binary image
StatusACTIVE
Price (US$) 
Attribute(s)Current Version,Version Date 

Product Information

Description

Windows® CE (TMDWIN-CE) is a Microsoft Windows operating system optimized for embedded devices that require minimum storage. Windows CE is a noticeably different kernel that can run in under a megabyte of memory. It conforms to the definition of a real-time operating system, with a deterministic interrupt latency. Windows CE supports 256 priority levels and uses priority inheritance for dealing with priority inversion. The fundamental unit of execution is the thread. This helps to simplify the interface and improve execution time.

TI’s Windows CE for DaVinci™ SoC processors offering is the perfect tool for developers requiring the Windows CE operating system for installed code base, Microsoft features and/or Windows PC interoperability. It allows embedded digital video developers to begin development immediately utilizing a familiar, full-featured environment for embedded design. Developers can easily achieve video and audio performance beyond GPP capabilities while using familiar and standard Windows CE application programming interfaces (APIs).

Features

TI’s Windows CE operating system features:
  • Designed for use with Platform Builder – familiar Windows CE tool environment can now build applications on DaVinci™
  • Windows CE target code modules same unified kernel, device drivers, direct show etc.
  • A familiar Windows CE Direct Show framework that leverages the DSP and hardware accelerator performance of DaVinci via API:
    • Codec engine DSP framework
    • Inter-processor communication
    • Powerful video and audio codecs
    • Peripheral Drivers/Devices
  • Free Windows CE 5.0 SDK, including
    • Board support package
    • IPC
    • Usage examples
  • Support from TI ASPs and TI development partners for Windows CE and DaVinci

Production Licensing / eXpressDSP Digital Media Software
Customized Technical Support from Authorized Software Providers (APSs) and TI Windows CE Providers To speed development, TI also offers a robust portfolio of eXpressDSP™ digital media software, including the latest audio and video codecs, which can be obtained through TI ASPs. ASPs and Windows CE providers are also equipped to work directly with developers to provide additional services, customization and support. 

Get started today contact your ASP or TI Windows CE Provider

TI eXpressDSP Digital Media Software – Our Production-Tested Software Portfolio

Production-tested, documented DSP software ensures easy integration into your application. The TI Digital Media encoders and decoders are designed to run in the codec engine DSP framework, while codec engine provides remote API calls to the ARM-side operating system. The same codecs can therefore be used in Linux, Windows CE, or other operation system-based designs.

Visit TI Digital Media Software to get more information about:

  • Inventory and Roadmap - View complete software portfolio
  • Quality standards - View testing and documentation for each product
  • Download 10ku volume pricing option - Review the available pricing options. Discounts are available when purchasing more than one algorithm.

Pricing
Begin working with Windows CE 5.0 SDK at no charge, with support and customization available from select TI ASPs or TI Windows CE Providers for a fee. Some ASPs may combine a baseline amount of support in an entry-level price for the SDK and application examples. Contact your ASP or TI Windows CE Provider for further details.

What's Included

  • BSP (Board Support Package of Drivers)
  • Demo
  • Documentaton
  • OSAL (Operating System Adaptation Layer)
  • Usage Examples

Technical Documents

User Guides

  • TMS320DM644x DVEVM Windows CE v5.0 BSP Bootloader User’s Guide (spruew1.htm, 8 KB)
    23 Mar 2007  Abstract
  • TMS320DM644x DVEVM Windows CE v5.0 BSP Codec Engine User’s Guide (spruev9.htm, 8 KB)
    23 Mar 2007  Abstract
  • TMS320DM644x DVEVM Windows CE v5.0 Codec Engine Binary User's Guide (spruev8.htm, 8 KB)
    23 Mar 2007  Abstract

Application Notes

  • TSC2100 WinCE5.0 Drivers (slaa292.htm, 8 KB)
    20 Feb 2006  Abstract
  • TSC2046 WinCE 5.0 Driver (slaa278.htm, 8 KB)
    10 Nov 2005  Abstract
  • TSC2003 WinCE 5.0 Driver (slaa277.htm, 8 KB)
    03 Nov 2005  Abstract
  • TLV320AIC3x WinCE 5.0 Drivers (slaa265.htm, 8 KB)
    27 Sep 2005  Abstract
  • TSC2101 WinCE 5.0 Drivers (slaa251.htm, 8 KB)
    04 May 2005  Abstract
  • TSC2101 Touch Screen, Battery and Audio WinCE Drivers (slaa200.htm, 8 KB)
    12 Apr 2004  Abstract
  • TSC2100 WinCE Generic Drivers (slaa198.htm, 8 KB)
    08 Mar 2004  Abstract
  • Installing TSC2301 WinCE Generic Drivers on an XScale Platform (slaa188.htm, 8 KB)
    15 Jan 2004  Abstract
  • TCS2301 WinCE Generic Drivers (slaa187.htm, 8 KB)
    24 Dec 2003  Abstract

More Literature

  • TMS320DM644x DVEVM Windows CE v5.0 BSP DSP BIOS Link User’s Guide (spruew0.htm, 8 KB)
    23 Mar 2007  Abstract
    
Related Software
Name Part# Company Software Type
AAC HE and LC Audio Decoder TMDAACD Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio Encoder TMDAACE Texas Instruments Algorithms / Codecs 
AC-3 Audio Decoder TMDAC3D Texas Instruments Algorithms / Codecs 
H.264 Video Decoder TMDH264D Texas Instruments Algorithms / Codecs 
H.264 Video Encoder TMDH264E Texas Instruments Algorithms / Codecs 
JPEG Imaging Decoder TMDJPEGD Texas Instruments Algorithms / Codecs 
JPEG Imaging Encoder TMDJPEGE Texas Instruments Algorithms / Codecs 
MP3 Audio Decoder TMDMP3D Texas Instruments Algorithms / Codecs 
MP3 Audio Encoder TMDMP3E Texas Instruments Algorithms / Codecs 
MPEG-2 Video Decoder TMDMPEG2D Texas Instruments Algorithms / Codecs 
MPEG-2 Video Encoder TMDMPEG2E Texas Instruments Algorithms / Codecs 
MPEG-4 Video Decoder TMDMPEG4D Texas Instruments Algorithms / Codecs 
MPEG-4 Video Encoder TMDMPEG4E Texas Instruments Algorithms / Codecs 
WMV9 VC1 Video Decoder TMDWMVD Texas Instruments Algorithms / Codecs 
WMV9 VC1 Video Encoder TMDWMVE Texas Instruments Algorithms / Codecs 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM TMDXDAISXDM Texas Instruments Algorithms / Codecs 
Network Developer's Kit (NDK) TCP/IP Stack TMDSNDK Texas Instruments Drivers / IO / Control Software 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components TMDMFP Texas Instruments Framework Software 
Related Devices
Part# Name Product Family
TMS320DM6443 DaVinci Digital Media System-on-Chip DaVinci™ Digital Media Processors 
TMS320DM6446 DaVinci Digital Media System-on-Chip DaVinci™ Digital Media Processors 

Support & Community

Customer Tags Help

Most Popular Tags for TMDWIN-CE:

View All Tags

Other Support