Wireless Connectivity

Overview for Multi-Standard

Future proof your design with our multi-protocol wireless microcontrollers (MCUs). Choose between the SimpleLink™ dual-band CC1350 wireless MCU enabling Sub-1 GHz plus Bluetooth® low energy, or the multi-standard wireless CC2650 MCU capable of Bluetooth low energy, 6LoWPAN, ZigBee®, and ZigBee RF4CE™. These single-chip wireless MCUs include an ARM® Cortex®-M3 MCU, ultra-low power radio and sensor controller, all in a tiny 4x4 mm package.

The lowest power

The lowest power performance in the industry, enabling always-on coin cell-powered operation for multiple years, or battery-less operation with energy harvesting.

Multi-standard platform

The industry leading platform with code and pin compatibility across Bluetooth low energy, Sub-1 GHz, 6LoWPAN, ZigBee, ZigBee RF4CE and proprietary modes up to 5 Mbps.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

Which multi-standard device do I need?

CC1350

Ultra-low power dual band wireless MCU capable of handling both Sub-1 GHz and Bluetooth low energy 2.4 GHz RF frequencies.

CC2650

SimpleLink multi-standard 2.4 GHz wireless MCU with code compatibility across Bluetooth low energy, 6LoWPAN, Zigbee and Zigbee RF4CE by downloading the corresponding protocol stack.

Sub-1 GHz and BLE videos