Wireless Connectivity

SimpleLink™ CC1350 Dual-Band Wireless MCU 

A unique combination of Sub-1 GHz and Bluetooth® low energy on a single chip

The SimpleLink™ dual-band CC1350 wireless microcontroller (MCU), a part of the SimpleLink MCU portfolio, enables the unique combination of Sub-1 GHz and Bluetooth® low energy on a single chip. This allows for over the air updates, smart commissioning, beaconing, remote display and proximity detection directly from your smartphone, while achieving long range and multi-year battery operation.

Dual-band: Sub-1 GHz + Bluetooth low energy

Expand the functionality of your Sub-1 GHz network with Bluetooth low energy implementations.

Long range with ultra-low power

Up to 20 km for over 10 years on a coin cell battery.

Enhanced integration

Move from a three chip solution to a tiny single chip with a full software stack.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

Getting started with your design

SimpleLink Development Tools

Development kit

SimpleLink™ Sub-1 GHz + Bluetooth Low Energy LaunchPad™ development kit

Sub-1 GHz videos