Wireless Connectivity

Overview for Proprietary 2.4 GHz

Maximum design flexibility for customers on the worldwide 2.4 GHz band

Why choose TI?

  •     The lowest power: multi-year operation on a small coin-cell
  •     Best in class RF performance with up to 103 dB link budget
  •     Broadest offering of RF transceivers and wireless microcontrollers (MCUs)

 

Design flexibility

Design flexibility

  • Data throughput Power consumption Range
Worldwide frequency band

Worldwide frequency band

  • Offers worldwide regulatory compliance
Lowest power

Lowest power

  • Longer battery time allows for smaller batteries
  • Smaller batteries gives a smaller form factor
<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

Get started with Proprietary 2.4 GHz solutions 

CC2543/4 development

The CC2543-CC2544DK is a complete hardware performance test platform.

CC2545 evaluation module kit

The CC2545EMK can be used to prototype and verify the performance of the CC2545.

SmartRF™ studio

Windows application that can be used to evaluate and configure Proprietary RF devices.