Wireless Connectivity

RF4CE – Tools & software

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

Kits & evaluation modules

Wireless connectivity kits and evaluation modules consist of an array of boards ranging from demo and application-specific hardware to full-feature development kits for hardware performance testing and software development.

CC2530 Development Kit

This kit supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip and contains all hardware, software, and tools necessary to build your 802.15.4-compliant product.

  • Includes:

    • Evaluation modules, development boards, USB interface dongle, cables, antennas and documentation

CC2531 USB Evaluation Module

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes.

CC2533 RF4CE Development Kit

his kit is designed to support development on TI's  RF4CE-compliant software architecture, RemoTI. The chip is a 2.4GHz IEEE 802.15.4 compliant System-on-Chip tailored for RF4CE applications. 

  • Includes:

    • All hardware, software, and tools for evaluating, developing, testing and debugging RF4CE-compliant products

Software

Wireless network stacks, peripheral and driver libraries and software application examples that simplify designing wireless applications.

RF4CE Compliant Protocol Stack

RemoTI™ is the industry leading RF4CE-compliant software architecture. Built on TI’s well proven IEEE 802.15.4 compliant TIMAC, it offers a simple, easy-to-use, intuitive software architectural framework and all of the tools, documentation, and support needed to build an RF4CE compliant product.

Development tools

Get started with your programming using these development tools for RF testing, configuration and code generation.

SmartRF™ Studio

The SmartRF™ Studio application help designers of RF systems easily evaluate the RF-ICs at an early stage in the design process. It is especially useful for generation of configuration register values, for practical testing of the RF system and for finding optimized external component values.

SmartRF™ Flash Programmer

The SmartRF™ Flash Programmer can be used to program the flash memory many SimpleLink wireless networking solutions devices and for upgrading the firmware and bootloader on the related evaluation boards and debugger (SmartRF Evaluation Boards, CC Debugger, etc.).

Debugger and Programmer for SimpleLink™ Solutions

The CC Debugger is a small programmer and debugger for the SimpleLink wireless networking solutions. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming.