Wireless connectivity

Bluetooth Low Energy – Tools & software

Featured SimpleLinkTM development kits 

CC1352P LaunchPad Development Kit

  • Sub-1 GHz + 2.4 GHz wireless MCU with integrated +20dBm PA
  • Arm Cortex-M4F
  • 352kB Flash

SimpleLink software

SimpleLink CC26x2 SDK

The SimpleLink CC26x2 Software Development Kit (SDK) provides a complete package for the development of multi-standard, Bluetooth® Low Energy, Zigbee®, Thread, and 802.15.4-based applications for the CC2652R and CC2642R wireless MCUs.

SimpleLink CC2640R2F SDK

The SimpleLink™ CC2640R2 Software Development Kit (SDK) includes the TI royalty-free Bluetooth® low energy (BLE) software stacks for developing on the ARM® Cortex®-M3 based CC2640R2F wireless MCU

SimpleLink CC13x2 SDK

The SimpleLink Sub-1 GHz CC13x2 SDK provides a comprehensive Sub-1 GHz software package for the SimpleLink CC1312R and CC1352R wireless MCUs and includes:

  • TI 15.4-Stack Sub-1 GHz star network
  • Support for proprietary Sub-1 GHz solutions
  • Bluetooth low energy stack
  • Thread stack

Development tools

SmartRF Studio

A Windows application that helps designers of RF systems easily evaluate the RF-ICs at an early stage in the design process.

Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller allowing for ultra-low power application design.

Resource explorer

An environment that helps you find all the latest examples, libraries, demo applications, datasheets, and more for your chosen platform.

An integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio.

User-friendly IDE with project management tools and editor that incorporates a highly optimized C/C++ compiler.

A standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors.

Used to program the flash memory for many SimpleLink™ wireless devices and for upgrading the firmware and bootloader on related evaluation boards and debugger.

A small programmer and debugger for Wireless Networking Solutions.

SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets.

Windows application that displays services, characteristics and attributes of any Bluetooth low energy device. Can also be used to download firmware over the air for the SensorTag and BLE.

The Bluetooth Special Interest Group and the FCC provide the normative requirements to certify a Bluetooth product.

Other kits and software

Connect your sensor data to the cloud in three minutes with the SimpleLink Bluetooth low energy SensorTag IoT demonstration kit for the CC2640 wireless MCU.

All-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls with the CC2640, CC2620 or CC2650 wireless MCUs, respectively.

Perfect for evaluating the CC2540 or the CC2541 wireless MCU. This kit contains a CC2541 keyfob board and a CC2540 USB dongle to evaluate both Bluetooth low energy wireless MCUs.

The SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack plug-in module is the quick and easy way to add Bluetooth low energy to your LaunchPad™ development kit.

Provides full-featured Bluetooth 4.2 certified stack that includes all necessary software, sample applications, and documentation to quickly get started with BLE development.

For more advanced and specialized code examples like higher throughput and MultiRole for Bluetooth low energy see the SimpleLink GitHub page and begin developing.

Demonstration kit that enables cloud-connected sensor application through a simple Android or iOS interface.