Wireless Connectivity

Host Microcontrollers – Applications

Industrial systems are becoming more connected and autonomous, driving more sensing, processing, and connectivity capabilities into end nodes. The SimpleLink MSP432 MCUs offer an uncompromised combination of high-precision analog, more performance at lower power, and optimized wireless host functionality.

Building automation

With MSP432 MCU and the SimpleLink Platform, you can capture analog data more accurately, analyze data more efficiently, make smarter decisions quickly, and effortlessly add a number of wireless connectivity options for a wide range of Building Automation applications without compromising the power.

Learn how MSP432 MCU can help differentiate your applications in the following areas:

Factory automation & control

Factories have seen an infrastructure upgrade driven by the Industry 4.0 or Industrial IoT trends. This is primarily due to increased intelligence in end nodes which is a combination of more number of sensors and smart sensors. With the SimpleLink™ MSP432 you can capture sensing data more accurately with fewer system components, analyze data more efficiently and ultimately make smarter decisions quickly. Additionally, with the SimpleLink Platform, you can easily add wireless connectivity to perform cloud computing enhancing life and performance of Factory Automation applications. Explore how the 16-bit ADC can be used in low-power and performance mode in the Smart Factories:   

Learn how MSP432 MCU can help differentiate your applications in the following areas:

Field transmitter

End Equipment Featured TI Design Key Product
Level Transmitter Power Optimization for 77GHz Level Transmitter Reference Design
MSP432P401R

Grid infrastructure 

Utility grids have become smarter- delivering improved efficiency, safety, and reliability. The SimpleLink MSP432 ARM Cortex-M4F family offers a scalable host platform for metering, communication, and protection applications. With the SimpleLink Platform, it’s easy to add wireless connectivity to perform over-the-air updates and report condition faults. Leverage the industry’s top integrated 16-bit ADC for measurements and monitoring.

Learn how MSP432 MCU can help differentiate your applications in the following areas.

Grid communications

End Equipment Featured TI Design Key Product
Data Concentrator Data Collector With M-Bus And RS-485 Protocol Conversion Reference Design
MSP432P401R