Wireless connectivity

Multi-standard – Design & development

Featured SimpleLinkTM development kits

SimpleLink software

SimpleLink CC13x0 SDK

The SimpleLink Sub-1 GHz CC13x0 SDK provides a comprehensive Sub-1 GHz software package for the SimpleLink CC1310 and CC1350 wireless MCUs and includes:

  • TI 15.4-Stack Sub-1 GHz star network
  • Support for proprietary Sub-1 GHz solutions
  • Bluetooth low energy stack.

SimpleLink CC13x2 and CC26x2 SDK

The SimpleLink CC13x2 and CC26x2 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Zigbee®, Thread, 802.15.4-based, proprietary, and multi-protocol solutions on the SimpleLink CC13x2 and CC26x2 Wireless MCUs.

Development tools

SmartRF Studio

A Windows application that helps designers of RF systems easily evaluate the RF-ICs at an early stage in the design process.

Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller allowing for ultra-low power application design.

Resource explorer

An environment that helps you find all the latest examples, libraries, demo applications, datasheets, and more for your chosen platform.

An integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio.

User-friendly IDE with project management tools and editor that incorporates a highly optimized C/C++ compiler.

A standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors.

Used to program the flash memory for many SimpleLink™ wireless devices and for upgrading the firmware and bootloader on related evaluation boards and debugger.

A small programmer and debugger for Wireless Networking Solutions.

SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets.

Other kits and software

The CC2650 LaunchPad kit brings easy Bluetooth low energy and multi-standard connectivity to the LaunchPad kit ecosystem with the SimpleLink ultra-low power CC26x0 family of devices