Wireless connectivity

SimpleLink Wi-Fi Tools & Software

TI offers a variety of hardware, development tools and software development kits, including sample applications, drivers and PC tools for the SimpleLink™ Wi-Fi® family

Featured SimpleLink kits and software

CC3235S LaunchPad™ development kit

  • Dual-band (2.4GHz & 5-GHz) Wi-Fi MCU
  • User dedicated Arm Cortex-M4
  • Application & multilayered security features

 

CC3235SF LaunchPad development kit

  • Dual-band (2.4GHz & 5GHz) Wi-Fi MCU
  • User dedicated Arm Cortex-M4
  • Integrated 1 MB of executable Flash
  • Application & multilayered security features

CC3135 BoosterPack™ plug-In module

  • Dual-band (2.4GHz & 5GHz) Wi-Fi network processor
  • Integrated Wi-Fi and Internet protocols

Software

SimpleLink CC32xx SDK

CC3235 and CC3220 Software Development kit and Firmware.

Contains drivers for the CC3235 and CC3220 programmable MCU, sample applications, peripheral drivers, and documentation.

SimpleLink CC31xx plugin

CC3135 and CC3120 Software Development kit and Firmware.

The SDK can be used with TI’s MSP432 LaunchPad kits or SimpleLink Studio, a PC tool that allows MCU development with CC31xx devices. You can also use the SDK as example code for any platform.

SimpleLink Wi-Fi starter pro

The SimpleLink Wi-Fi Starter Pro mobile App is a new mobile application for SimpleLink provisioning.

CC3200 SDK

The CC3200 SDK contains drivers for the integrated programmable MCU, 40+ sample applications for Wi-Fi features, internet applications, and peripheral functions with associated documentation.

CC3100 SDK

The CC3100 SDK contains drivers, many sample applications for Wi-Fi features and Internet and documentation needed to use the CC3100 Internet-on-a-chip™ solution.

Development tools

Uniflash tool

A standalone tool used to program the external flash memory.

Radio testing tool

Send commands to configure Wi-Fi in different test operation modes (receive and transmit).

  • This tool is required for regulatory certification.

Code Composer Studio

An integrated development environment (IDE) that supports TI's microcontroller and embedded processors portfolio.

IAR embedded workbench

IAR Embedded Workbench Kickstart for MSP MCUs is a complete debugger and C/C++ compiler toolchain for building and debugging embedded applications based on MSP430™ and MSP432 microcontrollers.

Open source GCC for MSP MCUs

TI has partnered with Red Hat to offer a new and fully supported open source compiler as the successor to the community driven MSPGCC. These free GCC compilers support all MSP430 and MSP432 devices without code size limitations.

  • This tool is required for regulatory certification.

SimpleLink Studio for CC31xx

A PC based tool used to mimic MCU control of the CC31xx devices.