Wireless Connectivity

SimpleLink wireless microcontrollers

The broadest wireless protocol support with the most security and lowest power

low power battery

Low power

Setting industry standards with highly integrated, lowest power solutions.

  • Run multi-years on battery or battery-less systems
  • Ultra-low power spanning 20km on a coin cell
  • Customizable low-power profiles
SimpleLink portfolio

SimpleLink portfolio

TI offers the broadest portfolio of differentiated wired and wireless ARM MCUs.

  • Built-in security features
  • Advanced analog integration
  • Supports Bluetooth® low energy, Wi-Fi®, Sub-1 GHz
SimpleLink MCU platform

SimpleLink MCU platform

A single software foundation enables unprecedented scalability.

  • 100 percent code portability
  • Unified tool chain
  • On-demand access to code examples and training
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

Choose your wireless microcontroller

As a leader in wireless technology, TI’s innovation with wireless microcontrollers has proven invaluable for Internet-of-Things (IoT) developers. With a commitment to customer support, stability and quality, the new SimpleLink MCU portfolio offers a range of wireless technologies to support your specific application needs.

CC3220

CC3220

CC2640R2F

CC2640R2F

CC1350

CC1350

CC1310

CC1310

See full range of TI’s wireless microcontrollers

MCU Type
Wireless MCU Wireless MCU Wireless MCU Wireless MCU
Application


Wireless Stack + RF
Wireless Technology
Wi-Fi
Bluetooth low energy
Sub-1 GHz +Bluetooth low energy
Sub-1 GHz
SimpleLink SDK Compatible



Module Available
TI module
3rd party module
3rd party module
3rd party module
Range
100 m
10+ m
10,000+ m
10,000+ m
Power Consumption
AAA/AA batteries
Energy harvesting to coin cell
Energy harvesting to coin cell
Energy harvesting to coin cell
More Information
SimpleLink Wi-Fi
SimpleLink Bluetooth low energy
SimpleLink Sub-1GHz + BLE
SimpleLink Sub-1GHz

SimpleLink ecosystem

One environment, unlimited potential

TI’s new SimpleLink MCU portfolio sets a new standard for developers - a single software environment that delivers flexible hardware, software and tool options for your Internet of Things (IoT) applications. With 100% code reuse you are no longer limited to one MCU or one connectivity standard. A one-time investment with the SimpleLink software development kit (SDK) opens the door to create unlimited applications.

The SimpleLink SDK

One common software architecture across the SimpleLink MCU portfolio- invest once and reuse often.

Software & tools

Tap into TI LaunchPad™ kits, software tools, online development, open source hardware and on-board debugger/programmer

SimpleLink Academy

An interactive learning experience for the SimpleLink portfolio covering all phases of development.

MSP432 Host MCUs

The MSP432 SimpleLink Host microcontrollers offer industry leading performance with a 14bit SAR ADC and memory scalable options up to 256kB, all packaged within the common SimpleLink environment.