Wireless connectivity

Zigbee - Tools & software

Featured SimpleLinkTM development kits

SimpleLink software

SimpleLink CC26x2 SDK

The SimpleLink CC26x2 Software Development Kit (SDK) provides a complete package for the development of multi-standard, Bluetooth® Low Energy, Zigbee®, Thread, and 802.15.4-based applications for the CC2652R and CC2642R wireless MCUs.

SimpleLink CC13x2 SDK

The SimpleLink Sub-1 GHz CC13x2 SDK provides a comprehensive Sub-1 GHz software package for the SimpleLink CC1312R and CC1352R wireless MCUs and includes:

  • TI 15.4-Stack Sub-1 GHz star network
  • Support for proprietary Sub-1 GHz solutions
  • Bluetooth low energy stack
  • Thread stack

Development tools

SmartRF Studio

A Windows application that helps designers of RF systems easily evaluate the RF-ICs at an early stage in the design process.

Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller allowing for ultra-low power application design.

Resource explorer

An environment that helps you find all the latest examples, libraries, demo applications, datasheets, and more for your chosen platform.

An integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio.

User-friendly IDE with project management tools and editor that incorporates a highly optimized C/C++ compiler.

A standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors.

Used to program the flash memory for many SimpleLink™ wireless devices and for upgrading the firmware and bootloader on related evaluation boards and debugger.

A small programmer and debugger for Wireless Networking Solutions.

SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets.

Other kits and software

The CC2538 development kit provides a complete hardware performance test platform and generic software development environment for the ARM Cortex M3-based, IEEE 802.15.4 compliant CC2538

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications.

The CC2530 EMK can be used as a referencef module for prototyping and for verifying the performance of the CC2530 RF IC.

Z-STACK software stack is the Texas Instruments ZigBee-compliant protocol stack for a growing portfolio of IEEE 802.15.4 products and applications. The Z-STACK software is designed for home automation