Wireless Connectivity

WiLink WL18xx (Wi-Fi+BT/BLE) – Getting started

<Horizontal Rule - not authored>

Get to know the WiLink 8 family

Choose the device that is right for your system

The WiLink 8 family provides you with six pin-to-pin compatible modules to ensure full flexibility. The modules offer significant cost savings because no RF expertise is needed, leading to decreased development effort. WiLink 8 technology comes ready to use- complete with all certifications and a stable software and hardware platform, reducing time to market in your development process. TI will provide continued long-term support on all WiLink 8 modules- online and beyond to meet your needs.

Key Features

Product number FCC/CE/IC/Telec Certification Antenna Wi-Fi®  Bluetooth 4.2 / BLE Industrial temperature
2.4 GHz 5 GHz MIMO/MRC 1
WL1801MOD
One
WL1805MOD Two
WL1807MOD Two
WL1831MOD One
WL1835MOD Two
WL1837MOD Two

1 MIMO (Multiple Input Multiple Output) & MRC (Maximum Ratio Combining) is only supported in 2.4 GHz band with 20 MHz Channels.

Beginning development

Getting started with WiLink solutions

 

  1. Select your module
  2. Select your processor
  3. Start designing
  Wi-Fi + Bluetooth® + Bluetooth low energy Wi-Fi®
Dual-antenna + Dual-band
WL1837MOD
  • FCC/CE/IC/Telec certified
  • 2.4 GHz and 5GHz
  • MIMO/MRC
  • Industrial temperature
SelectLearn more
WL1807MOD
  • FCC/CE/IC/Telec certified
  • 2.4 GHz and 5GHz
  • MIMO/MRC
  • Industrial Temperature
SelectLearn more
Dual-antenna
WL1835MOD
  • FCC/CE/IC/Telec certified
  • 2.4 GHz
  • MIMO/MRC
SelectLearn more
WL1805MOD
  • FCC/CE/IC/Telec certified
  • 2.4 GHz
  • MIMO/MRC
SelectLearn more
Single antenna
WL1831MOD
  • FCC/CE/IC/Telec certified
  • 2.4 GHz
SelectLearn more
WL1801MOD
  • FCC/CE/IC/Telec certified
  • 2.4 GHz
SelectLearn more

Select a processor to pair with WiLink™ module selected module

Sitara AM335x
  • Scalable ARM® Cortex® -A8-based core from 300MHz up to 1GHz
  • 3D graphics option for enhanced user interface
  • Dual core PRU-ICSS for industrial Ethernet protocols and position feedback control
  • Premium secure boot option
Sitara AM437x
  • Scalable ARM Cortex-A9-based core from 300MHz up to 1GHz
  • 3D graphics option for enhanced user interface
  • Quad core PRU-ICSS for industrial Ethernet protocols and position feedback control
  • Dual camera support for barcode scanning, preview and still pictures
  • Customer programmable secure boot option
 
Sitara AM57x
  • Scalable single/dual Cortex-A15 and C66x processor family
  • 1080p HD video acceleration
  • Dual 3D graphics and single 2D graphics options for enhanced user interface
  • Quad core PRU and dual ARM® Cortex®-M4 core for real-time, deterministic control
  • ICSS for industrial communications and high speed peripherals such as PCIe, USB 3.0, SATA and Gb Ethernet
Non-TI processor

TI offers flexibility to attach most ARM processors using Linux® OS

Resources for WiLink™ module paired with

Download to Excel
Hardware
 
Software
 
Resources
 

Advanced development

Certification

Certification

WiLink 8 modules are certified for FCC, IC, CE and MIC. They are also a Bluetooth Qualified Design by the Bluetooth SIG. Reduce design cost and speed time to market with our WiLink 8 solutions.

Comprehensive Wi-Fi designs and control designs include schematics or block diagrams, BOMs, design files and test reports

Ask questions, share knowledge, solve problems with fellow engineers.

Visit the Texas Instruments Embedded Processors wiki for Wireless Connectivity technical information for products, hardware and software.