Wireless connectivity design & development
Design your product with our innovative and affordable wireless solutions
TI Developer Zone
Access and download all the development tools, software, and training you need to easily develop, debug, and analyze code in the cloud or on your desktop.
Find everything in one place with TI Developer Zone. Easily access software, examples, training and development tools. Start evaluation and development online without installing gigabytes of software.
Access exactly what you need with content and tools tailored to the device or development board being used.
Central hub for latest software libraries, examples, and documentation
Resource Explorer is a web-based tool for quickly browsing and accessing necessary software and documentation. In conjunction with CCS Cloud, it allows users to run examples and demonstrations on evaluation hardware without the need to download and install local software.
Easy-to-use, hands-on training modules for all devices
SimpleLink Academy contains several demos and documentation for all wireless connectivity TI LaunchPad™ development kits. Each module walks through examples step by step within our software development kits (SDKs) in order to demonstrate the device's capabilities.
Topics range from examples of wireless connection and real-time operating system (RTOS) basics to multiprotocol operation and advanced device features to suit your application needs.
Simplify hardware and software configuration
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, radios, software stacks, RTOS, and other components. SysConfig will automatically detect, expose and resolve conflicts to speed software development.
It is available as part of Code Composer Studio software, as a stand-alone application, or as a cloud-based application.
Hardware
Add wireless connectivity to your product with minimal design effort using our pre-certified modules
Enable a faster time to market by integrating external components into a single module and utilizing the TI wireless certification. Internalizing the surrounding passives simplifies your manufacturing supply chain and design effort. Each module is certified with key regulatory bodies around the world, eliminating the need for expensive RF equipment, engineering, and investment.
A low-cost, modular and open-source hardware ecosystem to evaluate TI devices quickly without investing a lot of resources
TI LaunchPad development kits are designed to allow you to easily program and debug with plug-and-play functionality. Test the full range of features in our scalable portfolio using hardware that complies to regulatory requirements. Our development kits are designed to work seamlessly both online and offline to help you get your products to market faster.
See a list of some of our hardware development tools from the LaunchPad ecosystem below.
Work with our experts
The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. Follow a simple three-step process for requesting a review.
Hardware development tools
Sub-1 GHz, Wi-SUN, Amazon Sidewalk and multiprotocol
CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
This LaunchPad™ development kit is used to speed development with the SimpleLink™ Sub-1 GHz CC1312R7 wireless MCU. Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.
CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Bluetooth® Low Energy, Matter, Thread and Zigbee®
CC2340R5 LaunchPad™ development kit for SimpleLink™ Bluetooth® 5.3 Low Energy MCU
This LaunchPad development kit is used to speed up development with the SimpleLink Bluetooth Low Energy MCU with support for Bluetooth 5 Low Energy (LE), and 2.4-GHz proprietary protocols. Software support is provided by the SimpleLink Low Power F3 software development kit (SDK).
CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
This LaunchPad™ is used to get started with the SimpleLink™ crystal-less BAW CC2652RB multiprotocol wireless MCU with support for Bluetooth®, Zigbee®, and Thread. Software support is provided by the CC13X2-CC26X2 software development kit (SDK).
CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
This LaunchPad™ is used to speed development with the SimpleLink™ Multi-Standard CC2652R7 wireless MCU with support for Bluetooth®, Zigbee® and Thread. Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.
Wi-Fi® and Matter
CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
The SimpleLink™ Wi-Fi® CC3235S dual band LaunchPad™ development kit (LAUNCHXL-CC3235S) highlights CC3235S, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that runs (...)
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
The SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3301 BoosterPack™ plug-in module (BP-CC3301) is a test and (...)
Software
SimpleLink SDKs provide a comprehensive and portable software package for the development of various wireless protocols.
The TI SimpleLink SDK supports a wide variety of Bluetooth profiles and roles with examples that serve as a starting point for your application. TI maintains the SDK consistently in order to remain compliant with and certified to the latest Bluetooth core specification.
Processor and MCU interoperability with TI software supports the latest Wi-Fi connectivity standards including Wi-Fi 6 (802.11ax). Easily integrable into Linux® and RTOS-based systems, you can connect Internet of Things devices with confidence.
All sample applications in the SDK (HTTP, Message Queuing Telemetry Transport, Matter, provisioning) are supported by multiple IDEs (Code Composer Studio™ software and IAR Embedded Workbench) and operating systems (no OS, TI-RTOS, FreeRTOS).
The TI SimpleLink SDK enables wireless protocols such as Matter, TI 15.4-Stack, Wi-SUN, Amazon Sidewalk and proprietary protocols. Concurrent operation of dynamic multiprotocol supports Bluetooth Low Energy and TI 15.4, Zigbee or proprietary Sub-1 GHz.
Software development tools
SimpleLink™ low power software development kits (SDKs)
The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)
SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)
The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)
TI 15.4-Stack Gateway Linux Software Development Kit
The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)
Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
System configuration tool
SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.
SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)
SimpleLink Connect mobile app
The SimpleLink Connect mobile app is an example Bluetooth® Low Energy application for mobile devices that works with CC23XX devices running the SIMPLELINK LOWPOWER SDK. The app provides a baseline for users to quickly build their own mobile apps, using iOS or Android. Source code is provided, (...)